Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ABLB-4035-8 |
ABLB-4035-8-BNH |
ABLB-4035-8-BNHS |
ABLB-4035-8-T |
ABLB-4035-8-T-BNH |
ABLB-4035-8-T-BNHS |
ABLB-4075-8 |
ABLB-4075-8-BNH |
ABLB-4075-8-BNHS |
ABLB-4075-8-T |
ABLB-4075-8-T-BNH |
ABLB-4075-8-T-BNHS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Specifications | Tap | Width (mm) | Screw Type | Screw・Nut Material | |
---|---|---|---|---|---|---|---|---|---|---|
9.84 € 6.89 € | 1 | Available |
Same day
Stock | 10 | Bracket only | No Tapping | 35 | - | - | |
8.75 € | 1 | 5 Days | 10 | Fasteners Set | No Tapping | 35 | Upset Bolt | Steel | ||
9.98 € | 1 | 5 Days | 10 | Fasteners Set | No Tapping | 35 | Upset Bolt | Stainless Steel | ||
9.32 € | 1 | 5 Days | 10 | Bracket only | With M6 Tap | 35 | - | - | ||
9.63 € | 1 | 5 Days | 10 | Fasteners Set | With M6 Tap | 35 | Upset Bolt | Steel | ||
10.88 € | 1 | 5 Days | 10 | Fasteners Set | With M6 Tap | 35 | Upset Bolt | Stainless Steel | ||
13.04 € | 1 | 5 Days | 10 | Bracket only | No Tapping | 75 | - | - | ||
16.04 € | 1 | 5 Days | 10 | Fasteners Set | No Tapping | 75 | Upset Bolt | Steel | ||
18.50 € | 1 | 5 Days | 10 | Fasteners Set | No Tapping | 75 | Upset Bolt | Stainless Steel | ||
15.64 € | 1 | 5 Days | 10 | Bracket only | With M6 Tap | 75 | - | - | ||
16.81 € | 1 | 5 Days | 10 | Fasteners Set | With M6 Tap | 75 | Upset Bolt | Steel | ||
19.28 € | 1 | 5 Days | 10 | Fasteners Set | With M6 Tap | 75 | Upset Bolt | Stainless Steel |
Loading...
Extrusion Series | NIC Autotec M8 Series | Material | EN AW-6063-T5 Equiv. | Surface Treatment | Anodized Aluminum Treatment |
---|
Configure
Stock
Basic Attributes
Specifications
Tap
Width(mm)
Screw Type
Screw・Nut Material
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes