H10 Series Delta Bracket ABLD-100-8-N

H10 Series Delta Bracket ABLD-100-8-N
  • Volume Discount

Product Details:

Manufacturer part number: ABLD-100-8-N

Brand: NIC AUTOTEC

Price: 14.86

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ABLD-100-8-N

Part Number
ABLD-100-8-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

14.86 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Bracket Shape Tabbed Brackets Series Name NIC Autotec H10 Series Applicable Frame Width(mm) 100
Number of the Applicable Slots 2-Row Groove Tab Position Without Tab Additional Functions (Tabbed Bracket) Standard
Perpendicularity Without standard Specifications Bracket only Main Body Material EN AC-46100 Equiv.
Width(mm) 90

This page is H10 Series Delta Bracket ABLD-100-8-N, part number ABLD-100-8-N.
You can find the detail information about specifications and dimensions on part number ABLD-100-8-N.

Tech Support