Fine Colored Single Type Free Chain

Fine Colored Single Type Free Chain
[Features]
· The chain boasts a stable level of strength and includes two welded rings at both ends.
· A single type that includes rings at both ends.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K-4
K-28
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface Treatment Product Size
(mm)
Reference Applied Load
(kg)

2.85 €

1 Same day

Stock

BlackW: 35, H: 650, D: 640.0

5.78 €

5 Same day

Stock

GoldW: 35, H: 650, D: 44.0

Loading...

  1. 1

Basic information

Type Chain Material Steel Length 600mm

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360