[Features]
· Packaged with attractive blister packaging.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
P-150 |
P-152 |
P-153 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Volume Discount | Shipping Days? | Size (mm) | Reference Applied Load (kg) | Contents of A Pack |
---|---|---|---|---|---|---|---|
5.90 € | 4 Pieces Per Package | 6 Days | W: 110, H: 85, D: 20 | 3 | IPH-32×4 pcs. | ||
8.40 € | 6 Pieces Per Package | 5 Days | W: 80, H: 85, D: 20 | 3 | IPH-19×6 pcs. | ||
5.23 € | 8 Pieces Per Package | 5 Days | W: 50, H: 85, D: 20 | 2 | IPH-13×8 pcs. |
Loading...
Type | S-Shaped Hook | Material | JIS-SWRM6 | Surface Treatment | Bright Chromate |
---|
MISUMI
Standard Price : 6.38 €
Shipping Days: Same day
MIZUMOTO MACHINE MFG
Standard Price : 3.71 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.