• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Plate Hook

Plate Hook

[Features]
· Integrating plate hooks into the chain allows for a greater range of applications.
· For example, when bundling together pipes or other similar items, simply wrap the chain around and hook the hook on to one of the chain links.
· Can also be used for partitioning walkways etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A-417
A-418
A-419
A-420
A-421
A-422
Part NumberStandard Unit PriceVolume DiscountShipping Days?Length
(mm)
Chain Type

12.00 €

3 Days 1000Wide MntelIM126

13.21 €

4 Days 1500Wide MntelIM126

14.90 €

5 Days 2000Wide MntelIM126

9.27 €

5 Days 1000Victor IV20

10.49 €

5 Days 1500Victor IV20

11.67 €

5 Days 2000Victor IV20

Loading...

  1. 1

Basic information

Type Chain Material Iron Surface Treatment Chromium
Reference Applied Load(kg) 20 Specifications With Hook on Each End

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360