Anchor Hook

Anchor Hook
  • Volume Discount
[Features]
· Wide range of applications like hanging, hooking, etc.
· To make this hook more convenient, the hook is structured such that is can turn freely.
· Show the front and back of the display product by turning function.
· Material is strong and beautiful in water 18-8 stainless steel.
· Type that radically changed the image and use method of the hook.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A-1
A-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)

6.63 €

1 Available Same day

Stock

100

8.40 €

1 Available Same day

Stock

500

Loading...

  1. 1

Basic information

Type S-Shaped Hook Material Stainless Steel Wire diameter(mm) 4
Reference Applied Load(kg) 16

Tech Support