We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Brass Hinged Stay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TS13L
TS13R
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal JAN Code Order Code Mass
(g)

10.12 €

6 Days For Left Sides4989999290257299-992728

10.12 €

6 Days For Right Side4989999290264299-993528

Loading...

  1. 1

Basic information

Mounting Direction Upward Opening/Upward Opening/Front Opening Stay Type Rotation Rotation Type Flap
Stopper NA Stopper Release NA Material Brass
Surface Treatment Nickel Plating Overall Length(mm) 150 Thickness(mm) 1.2
Hole Diameter(mm) Flat Washer: 3.5 / L Washer: 3.5 Number of Holes Flat Washer: 2 / L Washer: 2 Number Contained In A Packet(piece) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support