• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Magnetic Catch Aluminum TSM60

Magnetic Catch Aluminum TSM60
[Features] With slotted mounting hole and adjustable after mounting. [Material] Main material of the housing is aluminium.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSM60
TSM60SSV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adsorption Power
(N)
JAN Code Order Code

5.90 €

1 Same day

Stock

244989999090901300-5321

5.94 €

1 6 Days 424989999090918300-5330

Loading...

  1. 1

Basic information

Type Magnet Type Magnet Type Category Rectangular Overall Length(mm) 43
Width(mm) 15 Mounting Method Imposition Mounting Hole Dia. D(mm) 3.4×7 Slotted Hole
Magnet Square Mounting Surface B Catch Plate Available Operating Environment Standard
Body Material Aluminum Main Body Surface Treatment NA Attraction Plate Surface Material Steel
Height(mm) 10.5 Color Silver Quantity(pcs.) 1
Mass(g) 18

Tech Support