Magnetic Catch Resin Type / Embedded Type TSM131

Magnetic Catch Resin Type / Embedded Type TSM131

Product Details:

Manufacturer part number: TSM131

Brand: TRUSCO NAKAYAMA

Price: 4.96

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSM131

Part Number
TSM131
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.96 €

1 6 Days

Loading...

  1. 1

Basic information

Type Magnet Type Magnet Type Category Rectangular Adsorption Power(N) 30
Overall Length(mm) 48 Width(mm) 12 Mounting Method Imposition
Mounting Hole Dia. D(mm) 3.2×6.2 Slotted Hole Magnet Square Mounting Surface C Catch Plate NA
Operating Environment Standard Body Material ABS Resin Height(mm) 12.6
Color Black Quantity(pcs.) 1 JAN Code 4989999090772
Order Code 300-5194 Mass(g) 18

This page is Magnetic Catch Resin Type / Embedded Type TSM131, part number TSM131.
You can find the detail information about specifications and dimensions on part number TSM131.

Tech Support