[Features]
· Due to the rotating eye part, it is treated as a chain.
· Can be easily opened and closed with spring hook.
[Usage]
· As a connecting fitting of chain, wire, rope, etc., or as joints of terminal fittings.
· As connection fittings.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
TAS0 |
TAS1 |
TAS1.5 |
TAS2 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Length (mm) | Working Load (kN) | Wire diameter (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
11.37 € | 5 Days | 57 | 0.2 | 3 | 4989999285833 | 328-6169 | 17 | ||
11.75 € | 5 Days | 71 | 0.29 | 4 | 4989999285840 | 328-6177 | 30 | ||
12.23 € | 5 Days | 87 | 0.29 | 4 | 4989999285857 | 328-6185 | 46 | ||
12.61 € | 5 Days | 90 | 0.39 | 5 | 4989999285864 | 328-6193 | 49 |
Loading...
Type | Swivel / snap | Material | Stainless Steel (EN 1.4301 Equiv.) | Ordering Unit | 1 pc. |
---|---|---|---|---|---|
Number Contained In A Packet | 1 pc. |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.