Hold-Down Clamp, No. X15

Hold-Down Clamp, No. X15

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: NO.X15

Brand: KAKUTA

Price: 42.87

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO.X15

Part Number
NO.X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

42.87 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Attaching Method Straight base Tightening Force(N) 2000 Body Material Steel
Clamp Screw Adjustable Clamp Screw Size M8 Clamp Screw Material Steel
Category Main Body Arm Height(mm) 46 Arm Length(mm) 100
Handle Length Standard Clamp Force (Range)(N)(N) 1050 to 2259 Tip accessories Steel Bolt
Tip Bolt Position Adjustment Slide Adjustment

This page is Hold-Down Clamp, No. X15, part number NO.X15.
You can find the detail information about specifications and dimensions on part number NO.X15.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360