[Features]
· Made from stainless steel for superior beauty, corrosion resistance, durability, etc. Is widely used as polished decorative and structural material.
· Beautiful appearance of stainless steel surface can be maintained by performing diligent maintenance.
[Applications]
· Use as hanger pipe, a towel hanger, handrail, etc.
· Seaside regions
· Places where rust is undesirable (bathtubs and home exteriors)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
MG9.5/1820 |
MG9.5/910 |
MG13/1820 |
MG13/910 |
MG16/1820 |
MG16/910 |
MG19/1820 |
MG19/910 |
MG25/1820 |
MG25/910 |
MG32/1820 |
MG32/910 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Overall Length (mm) | Thickness (mm) | Outer Diameter (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
11.88 € | 7 Days | 1820 | 0.5 | 9.5 | 4967739031025 | 475-6819 | 200 | ||
8.98 € | 5 Days | 910 | 0.5 | 9.5 | 4967739031018 | 475-6827 | 100 | ||
15.68 € | 7 Days | 1820 | 0.8 | 13 | 4967739032046 | 475-6711 | 440 | ||
10.94 € | 5 Days | 910 | 0.8 | 13 | 4967739032022 | 475-6720 | 220 | ||
17.45 € | 8 Days | 1820 | 0.8 | 16 | 4967739033029 | 475-6738 | 550 | ||
11.97 € | 5 Days | 910 | 0.8 | 16 | 4967739033012 | 475-6746 | 280 | ||
19.25 € | 7 Days | 1820 | 0.8 | 19 | 4967739034040 | 475-6754 | 660 | ||
12.85 € | 5 Days | 910 | 0.8 | 19 | 4967739034026 | 475-6762 | 330 | ||
23.00 € | 7 Days | 1820 | 0.8 | 25 | 4967739035047 | 475-6771 | 880 | ||
14.84 € | 5 Days | 910 | 0.8 | 25 | 4967739035023 | 475-6789 | 440 | ||
33.87 € | 7 Days | 1820 | 1.0 | 32 | 4967739036020 | 475-6797 | 1400 | ||
16.22 € | 8 Days | 910 | 1.0 | 32 | 4967739036013 | 475-6801 | 700 |
Loading...
Pipe · Pipe Bracket · Handrail · Barrier-Free Product Types | Handrail/Pipe | Material | Stainless Steel | Quantity | 1 pc. |
---|
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.