We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (CET) 25/10/2020. We apologize for the inconvenience.

Horizontal Push-Type Clamp, No. 51B-S

Horizontal Push-Type Clamp, No. 51B-S

Click on this image to zoom in.

Click on this image to zoom in.

Optimal for inspection, welding, assembly, and machining jigs.
[Features]
· All pressing forces are maximum values.
· Regular bolts are used to measure the pressing force.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO.51B-S

Part Number
NO.51B-S
Part NumberStandard Unit PriceVolume DiscountShipping Days?

20.69 €

4 Days

Loading...

  1. 1

Basic information

Shape Side Push Attaching Method Flange Base Tightening Force (Range Selectable)(N) 1400 to 1999
Body Material Steel Clamp Screw Fixed Clamp Screw Size M12
Clamp Screw Material Steel Arm Height(mm) 20 Arm Length(mm) 80
Handle Length Standard Tightening Force(N) 1600 Tip accessories Nut
Stroke(mm) 13

This page is Horizontal Push-Type Clamp, No. 51B-S, part number NO.51B-S.
You can find the detail information about specifications and dimensions on part number NO.51B-S.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360