Horizontal Push-Type Clamp, No. 51MD

Horizontal Push-Type Clamp, No. 51MD

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Optimal for inspection, welding, assembly, and machining jigs.
[Features]
· All pressing forces are maximum values.
· Regular bolts are used to measure the pressing force.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO.51MD

Part Number
NO.51MD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

126.18 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Shape Side Push Tightening Force(N) 3000 Attaching Method Screw
Body Material Steel Clamp Screw Fixed Clamp Screw Size M10
Clamp Screw Material Steel Arm Height(mm) 18.5 Arm Length(mm) 81
Handle Length Standard Tightening Force (Range Selectable)(N) 2000 to 3099 Tip accessories Nut
Stroke(mm) 43

This page is Horizontal Push-Type Clamp, No. 51MD, part number NO.51MD.
You can find the detail information about specifications and dimensions on part number NO.51MD.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360