We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 24/1/2021 to 0:00 (CET) 25/1/2021. We apologize for the inconvenience.

Stainless Steel Detachable Hinges (Part Numbers)

Stainless Steel Detachable Hinges
  • Volume Discount

[Features]
· Detachable hinge made of stainless steel, with excellent in corrosion resistance

[Uses]
· For measurement equipment, communication equipment, machine tools, small doors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TNH40CL

Part Number
TNH40CL
Part NumberStandard Unit PriceVolume DiscountShipping Days?Length L
(mm)
Main Body Surface Treatment Width W
(mm)
Reversed Thickness
(mm)
D2
(mm)
Number of Screw Holes Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
JAN Code Order Code Mass
(g)

8.72 €

6 Days 40[Buffed Surface] Polishing finishing30For Left Sides1.57471620NA4989999280265279-628721

Loading...

  1. 1

Basic information

Main Body Type Removing-inserting and Floor hinge Detachable Flag Hinges Type Standard Operating Environment Standard
Main Body Material Stainless Steel (EN 1.4301 Equiv.) Additional Function NA Mounting Method Wooden Screw (Sold Separately)
Mounting Screw Hole Type Countersinks Hole Diameter(mm) 3.2 Wood Screw Size (Diameter × Length)(mm) 3.0x20
Number Contained In A Packet 1 Set

This page is Stainless Steel Detachable Hinges, part number TNH40CL.
You can find the detail information about specifications and dimensions on part number TNH40CL.

Variation of this product

Part Number
TKN50CR
TKN64CL
TKN64CR
TKN75CL
TKN75CR
TNH40CR
Part NumberStandard Unit PriceVolume DiscountShipping Days?Length L
(mm)
Main Body Surface Treatment Width W
(mm)
Reversed Thickness
(mm)
D2
(mm)
Number of Screw Holes Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
JAN Code Order Code Mass
(g)

9.91 €

Available Same day

Stock

50[Mirror Surface] Mirror Buffed Surface finish32For Right Side1.57.5672140204989999280579279-595732

10.20 €

6 Days 64[Mirror Surface] Mirror Buffed Surface finish36For Left Sides1.57.56102448244989999280586279-596544

10.20 €

5 Days 64[Mirror Surface] Mirror Buffed Surface finish36For Right Side1.57.56102448244989999280593279-597344

11.82 €

6 Days 75[Mirror Surface] Mirror Buffed Surface finish38For Left Sides2.08.56152460304989999280609279-598164

11.82 €

6 Days 75[Mirror Surface] Mirror Buffed Surface finish38For Right Side2.08.56152460304989999280616279-599064

8.72 €

6 Days 40[Buffed Surface] Polishing finishing30For Right Side1.57471620NA4989999280272279-629521

Additional Products in this Category

Tech Support