Flat plug-in hinges / conical countersinks / rolled / stainless steel / polished / TKN / TRUSCO NAKAYAMA (Part Numbers)

Flat plug-in hinges / conical countersinks / rolled / stainless steel / polished / TKN / TRUSCO NAKAYAMA
  • Volume Discount
[Features]
· Detachable hinge made of stainless steel, with excellent in corrosion resistance

[Uses]
· For measurement equipment, communication equipment, machine tools, small doors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Length L
(mm)
Main Body Surface Treatment Width W
(mm)
Reversed D2
(mm)
Number of Screw Holes P1
(mm)
P2
(mm)
P3
(mm)
JAN Code Order Code Mass
(g)

Loading...

Basic information

Main Body Type Removing-inserting and Floor hinge Detachable Flag Hinges Type Standard Operating Environment Standard
Main Body Material Stainless Steel (EN 1.4301 Equiv.) Additional Function NA Mounting Method Wooden Screw (Sold Separately)
Mounting Screw Hole Type Countersinks Thickness(mm) 1.5 Hole Diameter(mm) 3.2
Load Capacity when Using 2(kg) 7 Wood Screw Size (Diameter × Length)(mm) 3.0x20 Number Contained In A Packet 1 Set

Tech Support