Manufacturer part number: TKN50CL
Brand: TRUSCO NAKAYAMA
Price: 11.40 €
Delivery time: Same day
Length L: 50 mm
Main Body Surface Treatment: [Mirror Surface] Mirror Buffed Surface finish
Width W: 32 mm
Reversed: For Left Sides
D2: 7.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TKN50CL
Part Number
|
---|
TKN50CL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length L (mm) | Main Body Surface Treatment | Width W (mm) | Reversed | D2 (mm) | Number of Screw Holes | P1 (mm) | P2 (mm) | P3 (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.40 € | 1 | Available |
Same day
Stock | 50 | [Mirror Surface] Mirror Buffed Surface finish | 32 | For Left Sides | 7.5 | 6 | 21 | 40 | 20 | 4989999280562 | 279-5949 | 32 |
Loading...
Main Body Type | Removing-inserting and Floor hinge | Detachable Flag Hinges Type | Standard | Operating Environment | Standard |
---|---|---|---|---|---|
Main Body Material | Stainless Steel (EN 1.4301 Equiv.) | Additional Function | NA | Mounting Method | Wooden Screw (Sold Separately) |
Mounting Screw Hole Type | Countersinks | Thickness(mm) | 1.5 | Hole Diameter(mm) | 3.2 |
Load Capacity when Using 2(kg) | 7 | Wood Screw Size (Diameter × Length)(mm) | 3.0x20 | Number Contained In A Packet | 1 Set |
This page is Flat plug-in hinges / conical countersinks / rolled / stainless steel / polished / TKN / TRUSCO NAKAYAMA, part number TKN50CL.
You can find the detail information about specifications and dimensions on part number TKN50CL.
Configure
Stock
Basic Attributes
Main Body Surface Treatment
Type
Length L(mm)
Width W(mm)
Reversed
D2(mm)
Number of Screw Holes
P1(mm)
P2(mm)
P3(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TNH40CL |
TNH40CR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length L (mm) | Main Body Surface Treatment | Width W (mm) | Reversed | D2 (mm) | Number of Screw Holes | P1 (mm) | P2 (mm) | P3 (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.61 € | 1 | 6 Days | 40 | [Buffed Surface] Polishing finishing | 30 | For Left Sides | 7 | 4 | 16 | 20 | NA | 4989999280265 | 279-6287 | 21 | ||
10.88 € | 1 | 6 Days | 40 | [Buffed Surface] Polishing finishing | 30 | For Right Side | 7 | 4 | 16 | 20 | NA | 4989999280272 | 279-6295 | 21 |