We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Stainless Steel Double Acting Spring Hinge (Double Door)【2 Pieces Per Package】

Stainless Steel Double Acting Spring Hinge (Double Door)

[Features]
· The door can be opened both inside and outside
· The spring is built in such that the door always remains in the closed state
· Torque can be adjusted

[Applications]
· Swing door, etc. for indoor use

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TFSH-150-127
TFSH-150-153
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Length L
(mm)
Width W
(mm)
D2
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
JAN Code Order Code Mass
(g)

94.65 €

2 Pieces Per Package

7 Days 12735661320.59.54989999431636496-03351480

111.57 €

2 Pieces Per Package

7 Days 1533872.0152411.54989999431643496-03431730

Loading...

  1. 1

Basic information

Main Body Type hinge Operating Environment Standard Main Body Material Stainless Steel (EN 1.4301 Equiv.)
Main Body Surface Treatment Buffed Surface Additional Function Spring Built-in Mounting Method Wooden Screw(Included)
Mounting Screw Hole Type Countersinks Thickness(mm) 1.8 Number of Screw Holes 10
Hole Diameter(mm) 5 P3(mm) 15.0 Wood Screw Size (Diameter × Length)(mm) 3.8x32, 10 pieces
Pcs./Box.(piece) 2 Number Contained In A Packet A Box

Additional Products in this Category

Tech Support