We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 24/1/2021 to 0:00 (CET) 25/1/2021. We apologize for the inconvenience.

Stainless Steel Double Acting Spring Hinge (One Side)【2 Pieces Per Package】

Stainless Steel Double Acting Spring Hinge (One Side)

[Features]
· Can open the door to one side
· The spring is built in such that the door always remains in the closed state
· Torque can be adjusted

[Applications]
· Swing door, etc. for indoor use

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TFSH-130-76

Part Number
TFSH-130-76
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Mass
(g)

40.55 €

2 Pieces Per Package

Same day

Stock

290

Loading...

  1. 1

Basic information

Main Body Type hinge Length L(mm) 76 Operating Environment Standard
Main Body Material Stainless Steel (EN 1.4301 Equiv.) Main Body Surface Treatment Buffed Surface Width W(mm) 80
Additional Function Spring Built-in Mounting Method Wooden Screw(Included) Mounting Screw Hole Type Countersinks
Thickness(mm) 1.5 D2(mm) 20 Number of Screw Holes 8
Hole Diameter(mm) 5 Load Capacity when Using 2(kg) 7 P1(mm) 54
P2(mm) 52 P3(mm) 34 Wood Screw Size (Diameter × Length)(mm) 3.5x22, 8 pieces
Pcs./Box.(piece) 2 Number Contained In A Packet A Box JAN Code 4989999431612
Order Code 496-0319

This page is Stainless Steel Double Acting Spring Hinge (One Side), part number TFSH-130-76.
You can find the detail information about specifications and dimensions on part number TFSH-130-76.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support