Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSH25C
Main Body Type | Flat Hinges | Flat Hinge Type | Rectangle shaped | Operating Environment | Standard |
---|---|---|---|---|---|
Main Body Material | Stainless Steel (EN 1.4301 Equiv.) | Main Body Surface Treatment | Mirror Buffed Surface finish | Additional Function | Spring Built-in |
Reversed | Shared with Left/Right | Mounting Method | Wooden Screw (Sold Separately) | Mounting Screw Hole Type | Round Hole |
Number of Screw Holes | 4 | Hole Diameter(mm) | 3.2 | Wood Screw Size (Diameter × Length)(mm) | 3.0x20 |
Number Contained In A Packet | 1 pc. |
This page is Stainless Steel Spring Hinge Wooden Screw-Mounted Type, part number TSH25C.
You can find the detail information about specifications and dimensions on part number TSH25C.
Part Number |
---|
TSH38C |
TSH51C |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Length L (mm) | Width W (mm) | Thickness (mm) | D2 (mm) | Load Capacity when Using 2 (kg) | P1 (mm) | P2 (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.85 € | 5 Days | 38 | 32 | 1.5 | 6.5 | 4 | 20 | 26 | 4989999580501 | 279-6066 | 20 | ||
8.61 € | Available |
Same day
Stock | 51 | 38 | 1.5 | 6.5 | 6 | 25 | 32 | 4989999580518 | 279-6074 | 35 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.