We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (CET) 25/10/2020. We apologize for the inconvenience.

Boneltite

Boneltite

Feature
· Lightweight and easy to handle, with easy installation.
· High recovery and excellent chemical-resistance.
· Unique foam construction, for excellent cushioning.
· Where surface has holes and bumps, excellent adhesion with concrete.

Applications
· For concrete pavement / structure joints.
· For high-up concrete joints.
· For joins where oil-resistance is required.
· For cushion material.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ST810
ST820
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thickness
(mm)
Order Code Mass
(kg)

25.70 €

7 Days 10483-57190.7

48.53 €

7 Days 20483-57271.4

Loading...

  1. 1

Basic information

Type_2 Building Auxiliary Material Auxiliary Building Material Type Joint Filler Length × width(mm) 1000×1000
Material Polyethylene Resin Foam Expansion Ratio(x) 15 Shape Sheet Shaped
Number Contained In A Packet 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support