Threaded Ball Valve (800 Type / Stainless Steel) 316SFVM

Threaded Ball Valve (800 Type / Stainless Steel) 316SFVM
● Full-bore, lever handle type.
● For water, oil, and gas.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
316SFVM15A
316SFVM20A
316SFVM25A
316SFVM32A
316SFVM40A
316SFVM50A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Handle Length D
(mm)
JAN Code Order Code Mass
(g)

67.10 €

1 10 Days 1/2B(15A)1/2B(15A)62541004571130776838175-4670325

89.00 €

1 9 Days 3/4B(20A)3/4B(20A)73571304571130776845175-4688510

98.53 €

1 9 Days 1B(25A)1B(25A)85641304571130776852175-4696750

137.09 €

1 9 Days 1 1/4B(32A)1 1/4B(32A)98691504571130776869175-47001220

203.63 €

1 9 Days 1 1/2B(40A)1 1/2B(40A)108771504571130776876175-47181960

263.12 €

1 9 Days 2B(50A)2B(50A)124892004571130776883175-48232890

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material Stainless Steel (EN 1.4401 Equiv.) Applicable Fluid Water / Oil / Gas
Ball Valve Type Full Bore Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Lever Body Lining fluoropolymer Operation Method Manual Operation Type
Maximum Pressure(MPa) 5.49 (Steady Water Flow at Normal Temperature) Quantity(piece) 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360