Materials for Air Conditioners, "SLIMDUCT SD Series", SLIMDUCT SD

Materials for Air Conditioners, "SLIMDUCT SD Series", SLIMDUCT SD
[Features]
· SLIMDUCT SD series: Leading decorative covers of air conditioner pipes with excellent basic performance and a lot of variations.

[Applications]
· Piping cosmetic cover.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SD-77-B
SD-77-I
SD-100-I
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
JAN Code Order Code Mass
(g)

35.39 €

1 6 Days Brown75636076564518301010230761-51161180

35.17 €

1 6 Days Ivory75636076564518301010209761-51241350

58.81 €

1 6 Days Ivory100708699644518301010353761-51082000

Loading...

  1. 1

Basic information

Classification Outdoor Use Type Duct Material Polyvinyl Chloride (PVC)
Number Contained In A Packet 1 pc.

Tech Support