• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Flared Piping Set

Flared Piping Set
[Features]
· A set of piping materials required for installing air conditioners.
· Flared for easy mounting as-is.

[Applications]
· Flared air conditioner piping set.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPH-F233
SPH-F233-V3
SPH-F233.5
SPH-F233.5-V3
SPH-F234
SPH-F234-V3
SPH-F235
SPH-F235-V3
SPH-F237
SPH-F237-V3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coil length
(m)
VVF cable 2.0 mm x 3 C
(m)
JAN Code Order Code Mass
(g)

110.16 €

1 6 Days 3.0NA4518301003867761-55151820

145.78 €

1 6 Days 3.04.34518301003195761-55402560

75.68 €

1 6 Days 3.5NA4518301004178761-55232060

115.26 €

1 6 Days 3.54.84518301003485761-55312860

132.56 €

1 6 Days 4.0NA4518301003874761-55582240

126.98 €

1 6 Days 4.05.34518301003201761-55663140

150.87 €

1 6 Days 5.0NA4518301003881761-55742600

145.73 €

1 6 Days 5.06.34518301003218761-55823660

144.86 €

1 6 Days 7.0NA4518301003898761-55913460

197.73 €

1 6 Days 7.08.34518301003225761-56044860

Loading...

  1. 1

Basic information

Classification Coating Refrigerant For Piping Type Piping Material Copper pipe: Phosphorous-deoxidized copper, Heat insulating material: Chemical cross-linked 30 polyethylene foam (flame retardant)
Specifications Applicable refrigerant type: 2 Number Contained In A Packet 1 Set

Tech Support