Air Conditioner Piping Accessory Materials, Hole Cap

Air Conditioner Piping Accessory Materials, Hole Cap

Product Details:

Manufacturer part number: AF-610-I

Brand: INABADENKI

Price: 7.56

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AF-610-I

Part Number
AF-610-I
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.56 €

1 6 Days

Loading...

  1. 1

Basic information

Classification Coating Refrigerant For Piping Type Piping Component Pipe parts Penetration member
Material Polypropylene (PP) Compatible Pipe Compatible diameter: 60 to 100 mm Specifications Applicable wall thickness: 50 to 250 mm
Number Contained In A Packet 1 pc. JAN Code 4518301056443 Order Code 771-2740
Mass(g) 84

This page is Air Conditioner Piping Accessory Materials, Hole Cap, part number AF-610-I.
You can find the detail information about specifications and dimensions on part number AF-610-I.

Tech Support