• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Heat Insulated Drain Hose

Heat Insulated Drain Hose
[Features]
· A pliable, heat insulated drain hose with excellent workability.

[Applications]
· Drain hose (with heat insulating material) for air conditioners.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DSH-14
DSH-20N
DSH-25N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hose outer diameter/inner diameter
(mm)
JAN Code Order Code Mass
(g)

99.53 €

1 6 Days 26.5/14.54518301051691761-29233.43

152.36 €

1 6 Days 31.0/19.04518301057570761-29914.7

176.26 €

1 6 Days 37.0/25.04518301057587761-30325.8

Loading...

  1. 1

Basic information

Classification For Drain Pipe Type Piping Material Polyvinyl Chloride (PVC)
Specifications Total Length: 20 m Number Contained In A Packet 1 Roll

Tech Support