• Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

HI Pipe (Impact-Resistant Type)

HI Pipe (Impact-Resistant Type)

[Features]
・ A hard vinyl chloride pipe with strong corrosion resistance.
・Pure, hard vinyl chloride is used, preventing discoloration and odors in the water that may be harmful to the body.
・Water supply facility piping in buildings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HI13-2M
HI20-2M
HI25-2M
HI40-2M
HI50-2M
Part NumberStandard Unit PriceVolume DiscountShipping Days?Outer Diameter D
(mm)
Thickness t
(mm)
Nominal Diameter JAN Code Order Code Mass
(g)

5.86 €

6 Days 182.5134974007303319446-2122340

9.44 €

Same day

Stock

263204974007303333446-2131606

13.33 €

6 Days 323.5254974007303340446-2149878

25.76 €

6 Days 484404974007303364446-21571548

36.29 €

6 Days 604.5504974007303371446-21652196

Loading...

  1. 1

Basic information

Length L(mm) 2000 Types of tube, pipe HI Material Shock-resistant rigid PVC (Hi-PVC)
Application For Water Supply Quantity(piece) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support