Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Cylindric locating pins for locating workpieces in toleranced holes and also to be used as stops and feet. Flattened locating pin used to overcome differences in tolerances, between holes or to position an element in one direction only. The bearing surface of the seating pin has no centre (picture 1). |
Dimensions | Location hole | Weight | Art. No. | |||||
d1 | l1 | b | d2 | l2 | l4 | D1 | ||
g6 | n6 | H7 | ||||||
[mm] | [mm] | [g] | ||||||
seating pin, DIN 6321 form A, tolerance l1 = h9 – picture 1 | ||||||||
6 | 5 | – | 4 | 6 | – | 4 | 1.8 | 22630.0011 |
10 | 6 | – | 6 | 9 | – | 6 | 5.7 | 22630.0012 |
16 | 8 | – | 8 | 12 | – | 8 | 17.0 | 22630.0013 |
25 | 10 | – | 12 | 18 | – | 12 | 53.0 | 22630.0014 |
locating pin, cylindric, DIN 6321, form B – picture 2 | ||||||||
6 | 7 | – | 4 | 6 | 4 | 4 | 1.7 | 22630.002 |
6 | 12 | – | 4 | 6 | 4 | 4 | 3.0 | 22630.0021 |
8 | 10 | – | 6 | 9 | 6 | 6 | 4.9 | 22630.0022 |
8 | 16 | – | 6 | 9 | 6 | 6 | 8.0 | 22630.0023 |
10 | 10 | – | 6 | 9 | 6 | 6 | 6.9 | 22630.0024 |
10 | 18 | – | 6 | 9 | 6 | 6 | 12.0 | 22630.0025 |
12 | 10 | – | 6 | 9 | 6 | 6 | 10.0 | 22630.0026 |
12 | 18 | – | 6 | 9 | 6 | 6 | 17.0 | 22630.0027 |
16 | 13 | – | 8 | 12 | 8 | 8 | 22.0 | 22630.0028 |
16 | 22 | – | 8 | 12 | 8 | 8 | 36.0 | 22630.0029 |
20 | 15 | – | 12 | 18 | 9 | 12 | 58.0 | 22630.0030 |
20 | 25 | – | 12 | 18 | 9 | 12 | 73.0 | 22630.0031 |
25 | 15 | – | 12 | 18 | 9 | 12 | 66.0 | 22630.0032 |
25 | 25 | – | 12 | 18 | 9 | 12 | 106.0 | 22630.0033 |
locating pin, flattened, DIN 6321, form C – picture 3 | ||||||||
6 | 7 | 1.0 | 4 | 6 | 4 | 4 | 1.3 | 22630.0040 |
6 | 12 | 1.0 | 4 | 6 | 4 | 4 | 2.2 | 22630.0041 |
8 | 10 | 1.6 | 6 | 9 | 6 | 6 | 4.0 | 22630.0042 |
8 | 16 | 1.6 | 6 | 9 | 6 | 6 | 5.5 | 22630.0043 |
10 | 10 | 2.5 | 6 | 9 | 6 | 6 | 5.6 | 22630.0044 |
10 | 18 | 2.5 | 6 | 9 | 6 | 6 | 8.9 | 22630.0045 |
12 | 10 | 2.5 | 6 | 9 | 6 | 6 | 7.0 | 22630.0046 |
12 | 18 | 2.5 | 6 | 9 | 6 | 6 | 11.0 | 22630.0047 |
16 | 13 | 3.5 | 8 | 12 | 8 | 8 | 17.0 | 22630.0048 |
16 | 22 | 3.5 | 8 | 12 | 8 | 8 | 26.0 | 22630.0049 |
20 | 15 | 5.0 | 12 | 18 | 9 | 12 | 39.0 | 22630.0050 |
20 | 25 | 5.0 | 12 | 18 | 9 | 12 | 55.0 | 22630.0051 |
25 | 15 | 5.0 | 12 | 18 | 9 | 12 | 49.0 | 22630.0052 |
25 | 25 | 5.0 | 12 | 18 | 9 | 12 | 72.0 | 22630.0053 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Inlet Side Tip Shape | d1 (Ø) | d2 (Ø) | Location hole [H7] (mm) | l1 (mm) | l2 (mm) | l4 (mm) | b (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.87 € | 1 |
Same day
Stock | 10 | Round | 6 | 4 | 4 | 5 | 6 | - | - | |||
5.51 € | 1 |
Same day
Stock | 10 | Round | 10 | 6 | 6 | 6 | 9 | - | - | |||
7.08 € | 1 |
Same day
Stock | 10 | Round | 16 | 8 | 8 | 8 | 12 | - | - | |||
10.85 € | 1 |
Same day
Stock | 10 | Round | 25 | 12 | 12 | 10 | 18 | - | - | |||
7.42 € | 1 |
Same day
Stock | 10 | Round | 6 | 4 | 4 | 7 | 6 | 4 | - | |||
7.48 € | 1 | 2 Days | 10 | Round | 6 | 4 | 4 | 12 | 6 | 4 | - | |||
7.59 € | 1 |
Same day
Stock | 10 | Round | 8 | 6 | 6 | 10 | 9 | 6 | - | |||
7.83 € | 1 | 2 Days | 10 | Round | 8 | 6 | 6 | 16 | 9 | 6 | - | |||
7.88 € | 1 |
Same day
Stock | 10 | Round | 10 | 6 | 6 | 10 | 9 | 6 | - | |||
8.00 € | 1 | 4 Days | 10 | Round | 10 | 6 | 6 | 18 | 9 | 6 | - | |||
8.41 € | 1 |
Same day
Stock | 10 | Round | 12 | 6 | 6 | 10 | 9 | 6 | - | |||
8.76 € | 1 | 2 Days | 10 | Round | 12 | 6 | 6 | 18 | 9 | 6 | - | |||
10.15 € | 1 | 2 Days | 10 | Round | 16 | 8 | 8 | 13 | 12 | 8 | - | |||
10.25 € | 10 | 2 Days | 10 | Round | 16 | 8 | 8 | 22 | 12 | 8 | - | |||
12.76 € | 1 |
Same day
Stock | 10 | Round | 20 | 12 | 12 | 15 | 18 | 9 | - | |||
13.27 € | 1 | 3 Days | 10 | Round | 20 | 12 | 12 | 25 | 18 | 9 | - | |||
14.63 € | 1 | 2 Days | 10 | Round | 25 | 12 | 12 | 15 | 18 | 9 | - | |||
15.83 € | 1 | 2 Days | 10 | Round | 25 | 12 | 12 | 25 | 18 | 9 | - | |||
8.35 € | 1 |
Same day
Stock | 10 | Diamond | 6 | 4 | 4 | 7 | 6 | 4 | 1 | |||
8.64 € | 1 | 2 Days | 10 | Diamond | 6 | 4 | 4 | 12 | 6 | 4 | 1 | |||
9.23 € | 1 |
Same day
Stock | 10 | Diamond | 8 | 6 | 6 | 10 | 9 | 6 | 1.6 | |||
9.41 € | 1 | 2 Days | 10 | Diamond | 8 | 6 | 6 | 16 | 9 | 6 | 1.6 | |||
10.56 € | 1 |
Same day
Stock | 10 | Diamond | 10 | 6 | 6 | 10 | 9 | 6 | 2.5 | |||
10.85 € | 1 | 4 Days | 10 | Diamond | 10 | 6 | 6 | 18 | 9 | 6 | 2.5 | |||
10.38 € | 1 |
Same day
Stock | 10 | Diamond | 12 | 6 | 6 | 10 | 9 | 6 | 2.5 | |||
12.00 € | 1 | 2 Days | 10 | Diamond | 12 | 6 | 6 | 18 | 9 | 6 | 2.5 | |||
12.88 € | 1 | 2 Days | 10 | Diamond | 16 | 8 | 8 | 13 | 12 | 8 | 3.5 | |||
15.55 € | 1 | 2 Days | 10 | Diamond | 16 | 8 | 8 | 22 | 12 | 8 | 3.5 | |||
18.34 € | 1 |
Same day
Stock | 10 | Diamond | 20 | 12 | 12 | 15 | 18 | 9 | 5 | |||
19.02 € | 1 | 2 Days | 10 | Diamond | 20 | 12 | 12 | 25 | 18 | 9 | 5 | |||
18.85 € | 1 |
Same day
Stock | 10 | Diamond | 25 | 12 | 12 | 15 | 18 | 9 | 5 | |||
24.82 € | 1 | 2 Days | 10 | Diamond | 25 | 12 | 12 | 25 | 18 | 9 | 5 |
Loading...
Basic Shape | Large Head | Inlet Side Tip Type | Tapered | Inlet Style | No |
---|---|---|---|---|---|
Mounting Side Shape | Straight(Press Fit) | Surface Treatment | Polishing | Heat Treatment | Immersion Quenching |
Material | Steel | Steel Type | EN 1.2510 Equiv. | Inlet Side Tolerance | g6 |
Mounting Side Outer Dia. Tolerance | n6 | Conflict Minerals free | yes | REACH compliant | yes |
Configure
Stock
Basic Attributes
Inlet Side Tip Shape
d1(Ø)
d2(Ø)
Location hole [H7](mm)
l1(mm)
l2(mm)
l4(mm)
b(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes