Hard Metal Inserts, for locating hole

Hard Metal Inserts, for locating hole
Basic element to be mounted into clamping devices, clamping jaws, clamping arms, claw feed systems and so forth.
Zero play transmission of high holding forces, e.g. on cast or forged pieces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Hard Metal Inserts • for locating hole, EH 22620.

Product Description

Basic element to be mounted into clamping devices, clamping jaws, clamping arms, claw feed systems and so forth.
Zero play transmission of high holding forces, e.g. on cast or forged pieces.

Material

Insert
• Hard metal, ribbed
• Hard metal, pointed
Body
• Heat-treated steel, tempered, phosphated

Assembly

Assembly via a locating hole, the insert can be fastened by means of a screw.

Drawing

picture 1 picture 2

Order Information

DimensionsLocation holeWeightArt. No.
d1d2d3tD1  
n6 ~ H7  
[mm][mm][g] 
ribbed – picture 1
10M57.72107.222620.0208
14M610.621415.022620.0211
16M611.931619.022620.0213
20M616.032031.022620.0215
25M621.032552.022620.0217
pointed – picture 2
10M56.3107.522620.0228
14M69.31415.022620.0231
16M610.01620.022620.0233

Application Example

Hard Metal Inserts • front mounting, EH 22620.

Product Description

Basic element to be mounted into clamping devices, clamping jaws, clamping arms, claw feed systems and so forth.
The model with front installation is a particularly good option for applications that cannot be mounted from the rear.

Material

Insert
• Hard metal, ribbed
Body
• Heat-treated steel, tempered, phosphated

Assembly

Installation is performed using a locating hole, and the insert can be fastened from the front using a cap screw.

Drawing

Order Information

DimensionsFor screwsWeightArt. No.
d1d2d3d4lt   
n6 ~      
[mm][mm][g] 
204.5167.5133M42922620.0415
254.5217.5133M44922620.0417

Application Example

Part Number
22620.0208
22620.0211
22620.0213
22620.0228
22620.0231
22620.0233
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDimension d1 Dimension d2 Dimension d3
(mm)
t
(mm)
Location hole
(mm)
Insert

20.18 €

1 Same day

Stock

1010M5~ 7.7210Hard metal, ribbed

20.77 €

1 Same day

Stock

1014M6~ 10.6214Hard metal, ribbed

22.09 €

1 Same day

Stock

1016M6~ 11.9316Hard metal, ribbed

20.18 €

2 2 Days 1010M5~ 6.3-10Hard metal, pointed

20.77 €

1 2 Days 1014M6~ 9.3-14Hard metal, pointed

22.09 €

2 2 Days 1016M6~ 10-16Hard metal, pointed

Loading...

  1. 1

Basic information

Body Heat-treated steel, tempered, phosphated Conflict Minerals free yes REACH compliant yes

Tech Support