Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22620.0608 |
22620.0611 |
22620.0613 |
22620.0615 |
22620.0617 |
22620.0628 |
22620.0631 |
22620.0633 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Dimension d1 | Dimension d2 | Dimension d3 (mm) | Dimension h1 (mm) | Dimension h2 (mm) | t (mm) | Insert | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.46 € | 1 |
Same day
Stock | 10 | 8.3 | 9.1 | ~ 7.7 | 5 | - | 2 | Hard metal, ribbed | |||
9.61 € | 1 |
Same day
Stock | 10 | 11.3 | 12.1 | ~ 10.6 | 5 | - | 2 | Hard metal, ribbed | |||
12.06 € | 1 |
Same day
Stock | 10 | 12.6 | 13.4 | ~ 11.9 | 5 | - | 3 | Hard metal, ribbed | |||
14.09 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | |||
20.77 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | |||
9.33 € | 2 | 2 Days | 10 | 8.3 | 9.1 | ~ 6.3 | 5.8 | 5 | - | Hard metal, pointed | |||
11.64 € | 1 |
Same day
Stock | 10 | 11.3 | 12.1 | ~ 9.3 | 5.8 | 5 | - | Hard metal, pointed | |||
12.06 € | 1 |
Same day
Stock | 10 | 12.6 | 13.4 | ~ 10 | 5.8 | 5 | - | Hard metal, pointed |
Loading...
Conflict Minerals free | yes | REACH compliant | yes |
---|
Configure
Stock
Basic Attributes
Dimension d1
Dimension d2
Dimension d3(mm)
Dimension h1(mm)
Dimension h2(mm)
t(mm)
Insert
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes