Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22640.0061 |
22640.0062 |
22640.0081 |
22640.0082 |
22640.0101 |
22640.0102 |
22640.0121 |
22640.0122 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Dimension d | Dimension d2 | Dimension h1 (mm) | b (mm) | e (mm) | s (mm) | Tightening torque max. (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.38 € | 1 |
Same day
Stock | 10 | M6 | 8 | 10 | 11 | 11.5 | 10 | 7 | |||
1.56 € | 1 |
Same day
Stock | 10 | M6 | 6 | 20 | 11 | 11.5 | 10 | 7 | |||
1.73 € | 1 |
Same day
Stock | 10 | M8 | 10 | 15 | 13 | 15 | 13 | 7 | |||
2.15 € | 2 | 2 Days | 10 | M8 | 9 | 30 | 13 | 15 | 13 | 18 | |||
2.80 € | 1 | 3 Days | 10 | M10 | 13 | 20 | 16 | 19.6 | 17 | 32 | |||
3.61 € | 1 |
Same day
Stock | 10 | M10 | 13 | 40 | 16 | 19.6 | 17 | 32 | |||
4.24 € | 2 | 2 Days | 10 | M12 | 15 | 25 | 20 | 21.9 | 19 | 60 | |||
5.97 € | 1 |
Same day
Stock | 10 | M12 | 15 | 50 | 20 | 21.9 | 19 | 60 |
Loading...
Material (Main Body) | Heat-treated steel, unhardened | Conflict Minerals free | yes | REACH compliant | yes |
---|
Configure
Stock
Basic Attributes
Dimension d
Dimension d2
Dimension h1(mm)
b(mm)
e(mm)
s(mm)
Tightening torque max.(Nm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes