Seating Pins, ribbed or pointed

Seating Pins, ribbed or pointed
For workpieces showing a rough surface. Pointed type especially suitable for cast parts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Seating Pins • ribbed or pointed, EH 22680.

Product Description

For workpieces showing a rough surface. Pointed type especially suitable for cast parts.

Material

Insert
• Hard metal, ribbed
• Hard metal, pointed
Body
• Heat-treated steel, tempered, blackened
• Free cutting steel, case-hardened, blackened

Drawing

picture 1 picture 2 picture 3

Order Information

DimensionsWSTightening torqueWeightArt. No.
l1d1l2l3td2e max.  
[mm][mm][Nm][g] 
with hard metal insert, ribbed, and threaded shank – picture 1
10M 6119.511.51078.822680.0061
15M 81312.515.0131822.022680.0081
20M101512.519.6173239.022680.0101
25M122013.821.9196064.022680.0121
with hard metal insert, pointed, and threaded shank – picture 2
10M 6110.89.511.51079.122680.0063
15M 8130.812.515.0131822.022680.0083
20M10150.812.519.6173240.022680.0103
25M12200.813.821.9196065.022680.0123
case-hardened, ribbed, with female thread – picture 3
20M 6109.015.0131814.022680.0142
25M 8109.015.0131820.022680.0144
25M101312.519.6173231.022680.0164
30M101312.519.6173240.022680.0166
40M101312.519.6173260.022680.0168
25M121513.021.9196033.022680.0184
30M121513.021.9196044.022680.0186
40M121513.021.9196069.022680.0188

Application Example

Part Number
22680.0061
22680.0063
22680.0081
22680.0083
22680.0101
22680.0103
22680.0121
22680.0123
22680.0142
22680.0144
22680.0164
22680.0166
22680.0168
22680.0184
22680.0186
22680.0188
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDimension d Dimension d2 Dimension l1
(mm)
Dimension l2
(mm)
Dimension l3
(mm)
e
(mm)
t
(mm)
WS
(mm)
Body Insert Tightening torque max.
(Nm)
System

14.85 €

1 Same day

Stock

10M69.51011-11.5-10Heat-treated steel, tempered, blackenedHard metal, ribbed7-

14.85 €

1 Same day

Stock

10M69.510110.811.5-10Heat-treated steel, tempered, blackenedHard metal, pointed7-

15.14 €

1 Same day

Stock

10M812.51513-15-13Heat-treated steel, tempered, blackenedHard metal, ribbed18-

15.14 €

2 2 Days 10M812.515130.815-13Heat-treated steel, tempered, blackenedHard metal, pointed18-

20.18 €

1 2 Days 10M1012.52015-19.6-17Heat-treated steel, tempered, blackenedHard metal, ribbed32-

20.18 €

1 2 Days 10M1012.520150.819.6-17Heat-treated steel, tempered, blackenedHard metal, pointed32-

28.76 €

1 3 Days 10M1213.82520-21.9-19Heat-treated steel, tempered, blackenedHard metal, ribbed60-

28.76 €

1 2 Days 10M1213.825200.821.9-19Heat-treated steel, tempered, blackenedHard metal, pointed60-

7.61 €

1 3 Days 10M8920--151013Free cutting steel, case-hardened, blackened-18V40

8.35 €

1 2 Days 10M8925--151013Free cutting steel, case-hardened, blackened-18V40

8.52 €

1 2 Days 10M1012.525--19.61317Free cutting steel, case-hardened, blackened-32-

9.17 €

1 2 Days 10M1012.530--19.61317Free cutting steel, case-hardened, blackened-32-

9.50 €

1 2 Days 10M1012.540--19.61317Free cutting steel, case-hardened, blackened-32-

8.81 €

1 Same day

Stock

10M121325--21.91519Free cutting steel, case-hardened, blackened-60V70

9.69 €

1 2 Days 10M121330--21.91519Free cutting steel, case-hardened, blackened-60V70

9.81 €

1 2 Days 10M121340--21.91519Free cutting steel, case-hardened, blackened-60V70

Loading...

  1. 1

Basic information

Conflict Minerals free yes REACH compliant yes

Tech Support