Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
To be used as seats, stops and thrust pads. |
Dimensions | WS | Tightening torque | Weight | Art. No. | |||||
h | d1 | d2 | d3 | l | t | max. | |||
[mm] | [mm] | [Nm] | [g] | ||||||
with male thread, bearing surface plain – picture 1 | |||||||||
10±0.01 | M 8 | 19.4 | 17 | 10 | – | 17 | 18 | 21 | 22690.0021 |
10±0.01 | M10 | 21.9 | 19 | 12 | – | 19 | 32 | 28 | 22690.0031 |
15±0.01 | M10 | 21.9 | 19 | 12 | – | 19 | 32 | 40 | 22690.0032 |
10±0.01 | M12 | 25.2 | 22 | 14 | – | 22 | 60 | 40 | 22690.0001 |
15±0.01 | M12 | 25.2 | 22 | 14 | – | 22 | 60 | 55 | 22690.0002 |
15±0.01 | M16 | 33.0 | 30 | 19 | – | 30 | 140 | 110 | 22690.0042 |
20±0.01 | M16 | 33.0 | 30 | 19 | – | 30 | 140 | 140 | 22690.0043 |
20±0.01 | M20 | 40.0 | 36 | 24 | – | 36 | 290 | 214 | 22690.0052 |
25±0.01 | M20 | 40.0 | 36 | 24 | – | 36 | 290 | 257 | 22690.0053 |
20±0.01 | M24 | 46.0 | 41 | 29 | – | 41 | 498 | 300 | 22690.0062 |
25±0.01 | M24 | 46.0 | 41 | 29 | – | 41 | 498 | 356 | 22690.0063 |
30±0.01 | M24 | 46.0 | 41 | 29 | – | 41 | 498 | 412 | 22690.0064 |
with male thread, bearing surface spherical – picture 2 | |||||||||
10±0.10 | M 8 | 19.4 | – | 10 | – | 17 | 18 | 20 | 22690.0121 |
10±0.10 | M10 | 21.9 | – | 12 | – | 19 | 32 | 27 | 22690.0131 |
15±0.10 | M10 | 21.9 | – | 12 | – | 19 | 32 | 40 | 22690.0132 |
10±0.10 | M12 | 25.2 | – | 14 | – | 22 | 60 | 37 | 22690.0101 |
15±0.10 | M12 | 25.2 | – | 14 | – | 22 | 60 | 53 | 22690.0102 |
15±0.10 | M16 | 33.0 | – | 19 | – | 30 | 140 | 105 | 22690.0142 |
20±0.10 | M16 | 33.0 | – | 19 | – | 30 | 140 | 135 | 22690.0143 |
20±0.10 | M20 | 40.0 | – | 24 | – | 36 | 290 | 206 | 22690.0152 |
25±0.10 | M20 | 40.0 | – | 24 | – | 36 | 290 | 249 | 22690.0153 |
20±0.10 | M24 | 46.0 | – | 29 | – | 41 | 498 | 285 | 22690.0162 |
25±0.10 | M24 | 46.0 | – | 29 | – | 41 | 498 | 342 | 22690.0163 |
30±0.10 | M24 | 46.0 | – | 29 | – | 41 | 498 | 398 | 22690.0164 |
with male thread, bearing surface ribbed – picture 3 | |||||||||
10±0.10 | M 8 | 19.4 | 17 | 10 | – | 17 | 18 | 20 | 22690.0221 |
10±0.10 | M10 | 21.9 | 19 | 12 | – | 19 | 32 | 27 | 22690.0231 |
15±0.10 | M10 | 21.9 | 19 | 12 | – | 19 | 32 | 39 | 22690.0232 |
10±0.10 | M12 | 25.2 | 22 | 14 | – | 22 | 60 | 38 | 22690.0201 |
15±0.10 | M12 | 25.2 | 22 | 14 | – | 22 | 60 | 54 | 22690.0202 |
15±0.10 | M16 | 33.0 | 30 | 19 | – | 30 | 140 | 106 | 22690.0242 |
20±0.10 | M16 | 33.0 | 30 | 19 | – | 30 | 140 | 136 | 22690.0243 |
20±0.10 | M20 | 40.0 | 36 | 24 | – | 36 | 290 | 200 | 22690.0252 |
25±0.10 | M20 | 40.0 | 36 | 24 | – | 36 | 290 | 243 | 22690.0253 |
20±0.10 | M24 | 46.0 | 41 | 29 | – | 41 | 498 | 282 | 22690.0262 |
25±0.10 | M24 | 46.0 | 41 | 29 | – | 41 | 498 | 338 | 22690.0263 |
30±0.10 | M24 | 46.0 | 41 | 29 | – | 41 | 498 | 395 | 22690.0264 |
with female thread, bearing surface plain tolerance l1 = ±0.01 – picture 4 | |||||||||
15±0.01 | M 8 | 19.4 | 17 | 15 | 6 | 17 | 251) | 25 | 22690.0321 |
25±0.01 | M 8 | 19.4 | 17 | 25 | 12 | 17 | 251) | 42 | 22690.0323 |
20±0.01 | M10 | 21.9 | 19 | 20 | 10 | 19 | 461) | 40 | 22690.0333 |
30±0.01 | M10 | 21.9 | 19 | 30 | 15 | 19 | 461) | 61 | 22690.0335 |
40±0.01 | M10 | 21.9 | 19 | 40 | 15 | 19 | 461) | 85 | 22690.0337 |
20±0.01 | M12 | 25.2 | 22 | 20 | 10 | 22 | 821) | 52 | 22690.0301 |
25±0.01 | M12 | 25.2 | 22 | 25 | 15 | 22 | 821) | 65 | 22690.0302 |
30±0.01 | M12 | 25.2 | 22 | 30 | 18 | 22 | 821) | 79 | 22690.0303 |
40±0.01 | M12 | 25.2 | 22 | 40 | 18 | 22 | 821) | 111 | 22690.0304 |
50±0.01 | M12 | 25.2 | 22 | 50 | 18 | 22 | 821) | 142 | 22690.0305 |
30±0.01 | M16 | 33.0 | 30 | 30 | 20 | 30 | 2061) | 141 | 22690.0343 |
50±0.01 | M16 | 33.0 | 30 | 50 | 24 | 30 | 2061) | 256 | 22690.0345 |
40±0.01 | M20 | 40.0 | 36 | 40 | 26 | 36 | 4071) | 268 | 22690.0353 |
60±0.01 | M20 | 40.0 | 36 | 60 | 38 | 36 | 4071) | 415 | 22690.0355 |
40±0.01 | M24 | 46.0 | 41 | 40 | 26 | 41 | 6981) | 341 | 22690.0363 |
60±0.01 | M24 | 46.0 | 41 | 60 | 38 | 41 | 6981) | 530 | 22690.0365 |
with female thread, bearing surface spherical – picture 5 | |||||||||
15±0.10 | M 8 | 19.4 | – | 15 | 6 | 17 | 251) | 24 | 22690.0421 |
25±0.10 | M 8 | 19.4 | – | 25 | 12 | 17 | 251) | 41 | 22690.0423 |
20±0.10 | M10 | 21.9 | – | 20 | 10 | 19 | 461) | 38 | 22690.0433 |
30±0.10 | M10 | 21.9 | – | 30 | 15 | 19 | 461) | 60 | 22690.0435 |
40±0.10 | M10 | 21.9 | – | 40 | 15 | 19 | 461) | 84 | 22690.0437 |
20±0.10 | M12 | 25.2 | – | 20 | 10 | 22 | 821) | 50 | 22690.0401 |
25±0.10 | M12 | 25.2 | – | 25 | 15 | 22 | 821) | 62 | 22690.0402 |
30±0.10 | M12 | 25.2 | – | 30 | 18 | 22 | 821) | 76 | 22690.0403 |
40±0.10 | M12 | 25.2 | – | 40 | 18 | 22 | 821) | 109 | 22690.0404 |
50±0.10 | M12 | 25.2 | – | 50 | 18 | 22 | 821) | 141 | 22690.0405 |
30±0.10 | M16 | 33.0 | – | 30 | 20 | 30 | 2061) | 136 | 22690.0443 |
50±0.10 | M16 | 33.0 | – | 50 | 24 | 30 | 2061) | 252 | 22690.0445 |
40±0.10 | M20 | 40.0 | – | 40 | 26 | 36 | 4071) | 261 | 22690.0453 |
60±0.10 | M20 | 40.0 | – | 60 | 38 | 36 | 4071) | 408 | 22690.0455 |
40±0.10 | M24 | 46.0 | – | 40 | 26 | 41 | 6981) | 327 | 22690.0463 |
60±0.10 | M24 | 46.0 | – | 60 | 38 | 41 | 6981) | 514 | 22690.0465 |
with female thread, bearing surface ribbed – picture 6 | |||||||||
15±0.10 | M 8 | 19.4 | 17 | 15 | 6 | 17 | 251) | 24 | 22690.0521 |
25±0.10 | M 8 | 19.4 | 17 | 25 | 12 | 17 | 251) | 41 | 22690.0523 |
20±0.10 | M10 | 21.9 | 19 | 20 | 10 | 19 | 461) | 38 | 22690.0533 |
30±0.10 | M10 | 21.9 | 19 | 30 | 15 | 19 | 461) | 60 | 22690.0535 |
40±0.10 | M10 | 21.9 | 19 | 40 | 15 | 19 | 461) | 84 | 22690.0537 |
20±0.10 | M12 | 25.2 | 22 | 20 | 10 | 22 | 821) | 50 | 22690.0501 |
25±0.10 | M12 | 25.2 | 22 | 25 | 15 | 22 | 821) | 63 | 22690.0502 |
30±0.10 | M12 | 25.2 | 22 | 30 | 18 | 22 | 821) | 77 | 22690.0503 |
40±0.10 | M12 | 25.2 | 22 | 40 | 18 | 22 | 821) | 109 | 22690.0504 |
50±0.10 | M12 | 25.2 | 22 | 50 | 18 | 22 | 821) | 141 | 22690.0505 |
30±0.10 | M16 | 33.0 | 30 | 30 | 20 | 30 | 2061) | 137 | 22690.0543 |
50±0.10 | M16 | 33.0 | 30 | 50 | 24 | 30 | 2061) | 254 | 22690.0545 |
40±0.10 | M20 | 40.0 | 36 | 40 | 26 | 36 | 4071) | 254 | 22690.0553 |
60±0.10 | M20 | 40.0 | 36 | 60 | 38 | 36 | 4071) | 401 | 22690.0555 |
40±0.10 | M24 | 46.0 | 41 | 40 | 26 | 41 | 6981) | 322 | 22690.0563 |
60±0.10 | M24 | 46.0 | 41 | 60 | 38 | 41 | 6981) | 408 | 22690.0565 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Dimension d | Dimension d1 | Dimension d2 | Dimension l1 (mm) | Dimension l2 (mm) | t (mm) | WS (mm) | Tightening torque max. (Nm) | System | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.75 € | 1 |
Same day
Stock | 10 | M12 | 22 | 25.2 | 10 | 24 | - | 22 | 60 | V70 | |||
16.75 € | 1 | 2 Days | 10 | M12 | 22 | 25.2 | 15 | 29 | - | 22 | 60 | V70 | |||
14.85 € | 1 |
Same day
Stock | 10 | M8 | 17 | 19.4 | 10 | 20 | - | 17 | 18 | V40 | |||
15.54 € | 1 |
Same day
Stock | 10 | M10 | 19 | 21.9 | 10 | 22 | - | 19 | 32 | - | |||
15.54 € | 1 |
Same day
Stock | 10 | M10 | 19 | 21.9 | 15 | 27 | - | 19 | 32 | - | |||
38.80 € | 1 | 4 Days | 10 | M16 | 30 | 33 | 15 | 34 | - | 30 | 140 | L16 | |||
39.67 € | 1 |
Same day
Stock | 10 | M16 | 30 | 33 | 20 | 39 | - | 30 | 140 | L16 | |||
51.55 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | - | |||
54.92 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | - | |||
59.68 € 35.21 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | - | - | |||
61.65 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | |||
63.83 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | |||
14.51 € | 1 | 4 Days | 10 | M12 | - | 25.2 | 10 | 24 | - | 22 | 60 | V70 | |||
14.51 € | 2 | 4 Days | 10 | M12 | - | 25.2 | 15 | 29 | - | 22 | 60 | V70 | |||
12.75 € | 1 |
Same day
Stock | 10 | M8 | - | 19.4 | 10 | 20 | - | 17 | 18 | V40 | |||
13.34 € | 1 |
Same day
Stock | 10 | M10 | - | 21.9 | 10 | 22 | - | 19 | 32 | - | |||
13.34 € | 1 | 2 Days | 10 | M10 | - | 21.9 | 15 | 27 | - | 19 | 32 | - | |||
29.04 € 17.13 € | 1 |
Same day
Stock | 10 | M16 | - | 33 | 15 | 34 | - | 30 | 140 | L16 | |||
29.70 € | 1 | 4 Days | 10 | M16 | - | 33 | 20 | 39 | - | 30 | 140 | L16 | |||
36.70 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | |||
39.10 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | |||
44.60 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | |||
47.38 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | |||
50.16 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | |||
15.31 € | 1 | 2 Days | 10 | M12 | 22 | 25.2 | 10 | 24 | - | 22 | 60 | V70 | |||
15.31 € | 1 | 4 Days | 10 | M12 | 22 | 25.2 | 15 | 29 | - | 22 | 60 | V70 | |||
14.67 € | 1 | 2 Days | 10 | M8 | 17 | 19.4 | 10 | 20 | - | 17 | 18 | V40 | |||
15.02 € | 1 | 2 Days | 10 | M10 | 19 | 21.9 | 10 | 22 | - | 19 | 32 | - | |||
15.02 € 8.86 € | 1 |
Same day
Stock | 10 | M10 | 19 | 21.9 | 15 | 27 | - | 19 | 32 | - | |||
36.43 € 21.49 € | 1 |
Same day
Stock | 10 | M16 | 30 | 33 | 15 | 34 | - | 30 | 140 | L16 | |||
37.41 € | 1 | 2 Days | 10 | M16 | 30 | 33 | 20 | 39 | - | 30 | 140 | L16 | |||
49.42 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | |||
50.51 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | |||
53.77 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | |||
56.03 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | |||
58.29 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | |||
13.40 € | 1 | 4 Days | 10 | M12 | 22 | 25.2 | 20 | - | 10 | 22 | 82 | V70 | |||
13.67 € | 1 | 2 Days | 10 | M12 | 22 | 25.2 | 25 | - | 15 | 22 | 82 | V70 | |||
14.04 € | 1 | 4 Days | 10 | M12 | 22 | 25.2 | 30 | - | 18 | 22 | 82 | V70 | |||
14.97 € 8.83 € | 1 |
Same day
Stock | 10 | M12 | 22 | 25.2 | 40 | - | 18 | 22 | 82 | V70 | |||
15.59 € | 1 | 4 Days | 10 | M12 | 22 | 25.2 | 50 | - | 18 | 22 | 82 | V70 | |||
12.81 € | 1 |
Same day
Stock | 10 | M8 | 17 | 19.4 | 15 | - | 6 | 17 | 25 | V40 | |||
13.16 € | 1 | 4 Days | 10 | M8 | 17 | 19.4 | 25 | - | 12 | 17 | 25 | V40 | |||
13.67 € | 1 | 3 Days | 10 | M10 | 19 | 21.9 | 20 | - | 10 | 19 | 46 | - | |||
14.26 € | 2 | 2 Days | 10 | M10 | 19 | 21.9 | 30 | - | 15 | 19 | 46 | - | |||
14.90 € | 1 | 4 Days | 10 | M10 | 19 | 21.9 | 40 | - | 15 | 19 | 46 | - | |||
35.66 € | 1 | 4 Days | 10 | M16 | 30 | 33 | 30 | - | 20 | 30 | 206 | L16 | |||
39.32 € | 1 | 4 Days | 10 | M16 | 30 | 33 | 50 | - | 24 | 30 | 206 | L16 | |||
54.46 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | |||
59.85 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | |||
58.45 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | |||
67.10 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | |||
11.49 € | 1 | 4 Days | 10 | M12 | - | 25.2 | 20 | - | 10 | 22 | 82 | V70 | |||
11.61 € | 1 | 4 Days | 10 | M12 | - | 25.2 | 25 | - | 15 | 22 | 82 | V70 | |||
12.41 € | 1 | 4 Days | 10 | M12 | - | 25.2 | 30 | - | 18 | 22 | 82 | V70 | |||
13.63 € | 1 | 4 Days | 10 | M12 | - | 25.2 | 40 | - | 18 | 22 | 82 | V70 | |||
13.87 € | 1 | 4 Days | 10 | M12 | - | 25.2 | 50 | - | 18 | 22 | 82 | V70 | |||
10.57 € | 1 | 2 Days | 10 | M8 | - | 19.4 | 15 | - | 6 | 17 | 25 | V40 | |||
10.72 € | 2 | 4 Days | 10 | M8 | - | 19.4 | 25 | - | 12 | 17 | 25 | V40 | |||
11.49 € | 1 | 4 Days | 10 | M10 | - | 21.9 | 20 | - | 10 | 19 | 46 | - |
Loading...
Material (Main Body) | Steel, case-hardened | Conflict Minerals free | yes | REACH compliant | yes |
---|
Configure
Stock
Basic Attributes
Dimension d
Dimension d1
Dimension d2
Dimension l1(mm)
Dimension l2(mm)
t(mm)
WS(mm)
Tightening torque max.(Nm)
System
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes