Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
The adjustable seating pins with induction hardened bearing surface can be used as seats and stops. |
Dimensions | WS | Weight | Art. No. | ||||
d | l1 | l2 | l3 | e | |||
±1.5 | ±1.5 | min. | |||||
[mm] | [mm] | [g] | |||||
bearing surface spherical – picture 1 | |||||||
M 6 | 20 | 23.5 | 19.0 | 11.5 | 10 | 6.7 | 22690.0606 |
M 8 | 25 | 30.0 | 21.0 | 14.5 | 13 | 15.0 | 22690.0608 |
M10 | 30 | 36.0 | 25.5 | 19.6 | 17 | 31.0 | 22690.0610 |
M12 | 35 | 42.0 | 29.7 | 21.9 | 19 | 48.0 | 22690.0612 |
M16 | 40 | 49.5 | 34.0 | 27.7 | 24 | 102.0 | 22690.0616 |
M20 | 45 | 57.0 | 37.0 | 34.6 | 30 | 187.0 | 22690.0620 |
M24 | 50 | 64.0 | 40.0 | 41.6 | 36 | 309.0 | 22690.0624 |
bearing surface ribbed – picture 2 | |||||||
M 6 | 20 | 23.5 | 19.0 | 11.5 | 10 | 6.7 | 22690.0626 |
M 8 | 25 | 30.0 | 21.0 | 14.5 | 13 | 16.0 | 22690.0628 |
M10 | 30 | 36.0 | 25.5 | 19.6 | 17 | 31.0 | 22690.0630 |
M12 | 35 | 42.0 | 29.7 | 21.9 | 19 | 49.0 | 22690.0632 |
M16 | 40 | 49.5 | 34.0 | 27.7 | 24 | 102.0 | 22690.0636 |
M20 | 45 | 57.0 | 37.0 | 34.6 | 30 | 184.0 | 22690.0640 |
M24 | 50 | 64.0 | 40.0 | 41.6 | 36 | 308.0 | 22690.0644 |
Part Number
|
---|
22690.0606 |
22690.0608 |
22690.0610 |
22690.0612 |
22690.0626 |
22690.0628 |
22690.0630 |
22690.0632 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Dimension d | Dimension l1 (mm) | Dimension l2 (mm) | Dimension l3 (mm) | e (mm) | WS (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6.62 € | 1 |
Same day
Stock | 10 | M6 | 20 | 23.5 | 19 | 11.5 | 10 | |||
6.73 € | 1 |
Same day
Stock | 10 | M8 | 25 | 30 | 21 | 14.5 | 13 | |||
7.36 € | 1 |
Same day
Stock | 10 | M10 | 30 | 36 | 25.5 | 19.6 | 17 | |||
7.77 € | 1 |
Same day
Stock | 10 | M12 | 35 | 42 | 29.7 | 21.9 | 19 | |||
12.43 € | 2 | 2 Days | 10 | M6 | 20 | 23.5 | 19 | 11.5 | 10 | |||
12.58 € | 1 | 2 Days | 10 | M8 | 25 | 30 | 21 | 14.5 | 13 | |||
13.41 € | 1 |
Same day
Stock | 10 | M10 | 30 | 36 | 25.5 | 19.6 | 17 | |||
13.64 € | 1 | 2 Days | 10 | M12 | 35 | 42 | 29.7 | 21.9 | 19 |
Loading...
Nut | Heat-treated steel, tempered, quality 8.8 (ISO 4035 | Material (Seating Pins) | Heat-treated steel, tempered, quality 10.9 | Conflict Minerals free | yes |
---|---|---|---|---|---|
REACH compliant | yes |
Configure
Stock
Basic Attributes
Dimension d
Dimension l1(mm)
Dimension l2(mm)
Dimension l3(mm)
e(mm)
WS(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes