Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Ball-ended thrust screws with thermoplastic ball are used for pressure sensitive pieces. Ball-ended thrust screws can also be used for positioning and clamping, tightening or supporting of non-parallel surfaces. |
Dimensions | WS | Load capacity for static load1) | Operating temperature range | Weight | Art. No. | |||
d1 | l1 | ball diameter | max. | min. | max. | |||
[mm] | [mm] | [kN] | [°C] | [g] | ||||
round ball, heat-treated steel | ||||||||
M 3 | 5.0 | 1.5 | 1.5 | 2.5 | – | 250 | 0.1 | 22720.0032 |
M 3 | 7.5 | 1.5 | 1.5 | 2.5 | – | 250 | 0.2 | 22720.0033 |
M 3 | 10.0 | 1.5 | 1.5 | 2.5 | – | 250 | 0.3 | 22720.0034 |
M 4 | 6.0 | 2.5 | 2.0 | 3.5 | – | 250 | 0.3 | 22720.0042 |
M 4 | 8.0 | 2.5 | 2.0 | 3.5 | – | 250 | 0.4 | 22720.0043 |
M 4 | 10.0 | 2.5 | 2.0 | 3.5 | – | 250 | 0.5 | 22720.0044 |
M 4 | 12.0 | 2.5 | 2.0 | 3.5 | – | 250 | 0.7 | 22720.0045 |
M 4 | 16.0 | 2.5 | 2.0 | 3.5 | – | 250 | 1.0 | 22720.0046 |
M 5 | 8.0 | 3.0 | 2.5 | 4.5 | – | 250 | 0.7 | 22720.0052 |
M 5 | 10.0 | 3.0 | 2.5 | 4.5 | – | 250 | 0.9 | 22720.0053 |
M 5 | 12.0 | 3.0 | 2.5 | 4.5 | – | 250 | 1.1 | 22720.0054 |
M 5 | 16.0 | 3.0 | 2.5 | 4.5 | – | 250 | 1.6 | 22720.0055 |
M 5 | 20.0 | 3.0 | 2.5 | 4.5 | – | 250 | 2.0 | 22720.0056 |
M 5 | 25.0 | 3.0 | 2.5 | 4.5 | – | 250 | 2.6 | 22720.0058 |
M 6 | 10.8 | 4.0 | 3.0 | 9.0 | – | 250 | 1.3 | 22720.0062 |
M 6 | 12.8 | 4.0 | 3.0 | 9.0 | – | 250 | 1.7 | 22720.0063 |
M 6 | 16.8 | 4.0 | 3.0 | 9.0 | – | 250 | 2.3 | 22720.0064 |
M 6 | 20.8 | 4.0 | 3.0 | 9.0 | – | 250 | 3.0 | 22720.0065 |
M 6 | 25.8 | 4.0 | 3.0 | 9.0 | – | 250 | 3.8 | 22720.0066 |
M 8 | 11.2 | 5.5 | 4.0 | 15.0 | – | 250 | 2.5 | 22720.0081 |
M 8 | 13.2 | 5.5 | 4.0 | 15.0 | – | 250 | 2.8 | 22720.0082 |
M 8 | 17.2 | 5.5 | 4.0 | 15.0 | – | 250 | 4.0 | 22720.0083 |
M 8 | 21.2 | 5.5 | 4.0 | 15.0 | – | 250 | 5.2 | 22720.0084 |
M 8 | 26.2 | 5.5 | 4.0 | 15.0 | – | 250 | 6.7 | 22720.0085 |
M 8 | 31.2 | 5.5 | 4.0 | 15.0 | – | 250 | 8.3 | 22720.0086 |
M10 | 13.7 | 7.0 | 5.0 | 20.0 | – | 250 | 4.7 | 22720.0101 |
M10 | 17.7 | 7.0 | 5.0 | 20.0 | – | 250 | 6.0 | 22720.0102 |
M10 | 21.7 | 7.0 | 5.0 | 20.0 | – | 250 | 8.0 | 22720.0103 |
M10 | 26.7 | 7.0 | 5.0 | 20.0 | – | 250 | 10.0 | 22720.0104 |
M10 | 31.7 | 7.0 | 5.0 | 20.0 | – | 250 | 13.0 | 22720.0105 |
M10 | 36.7 | 7.0 | 5.0 | 20.0 | – | 250 | 15.0 | 22720.0106 |
M10 | 41.7 | 7.0 | 5.0 | 20.0 | – | 250 | 18.0 | 22720.0108 |
M12 | 18.0 | 8.5 | 6.0 | 30.0 | – | 250 | 9.2 | 22720.0121 |
M12 | 22.0 | 8.5 | 6.0 | 30.0 | – | 250 | 11.0 | 22720.0122 |
M12 | 27.0 | 8.5 | 6.0 | 30.0 | – | 250 | 14.0 | 22720.0123 |
M12 | 32.0 | 8.5 | 6.0 | 30.0 | – | 250 | 18.0 | 22720.0124 |
M12 | 42.0 | 8.5 | 6.0 | 30.0 | – | 250 | 25.0 | 22720.0126 |
M12 | 52.0 | 8.5 | 6.0 | 30.0 | – | 250 | 32.0 | 22720.0128 |
M16 | 23.3 | 12.0 | 8.0 | 60.0 | – | 250 | 22.0 | 22720.0161 |
M16 | 28.3 | 12.0 | 8.0 | 60.0 | – | 250 | 27.0 | 22720.0162 |
M16 | 38.3 | 12.0 | 8.0 | 60.0 | – | 250 | 41.0 | 22720.0164 |
M16 | 53.3 | 12.0 | 8.0 | 60.0 | – | 250 | 61.0 | 22720.0166 |
M20 | 34.2 | 15.0 | 10.0 | 90.0 | – | 250 | 52.0 | 22720.0202 |
M20 | 44.2 | 15.0 | 10.0 | 90.0 | – | 250 | 73.0 | 22720.0204 |
M20 | 54.2 | 15.0 | 10.0 | 90.0 | – | 250 | 94.0 | 22720.0205 |
M20 | 64.2 | 15.0 | 10.0 | 90.0 | – | 250 | 114.0 | 22720.0206 |
M24 | 39.7 | 18.0 | 12.0 | 120.0 | – | 250 | 89.0 | 22720.0242 |
M24 | 54.7 | 18.0 | 12.0 | 120.0 | – | 250 | 133.0 | 22720.0244 |
M24 | 84.7 | 18.0 | 12.0 | 120.0 | – | 250 | 223.0 | 22720.0246 |
round ball, stainless steel | ||||||||
M 3 | 5.0 | 1.5 | 1.5 | 2.5 | – | 250 | 0.1 | 22720.0747 |
M 3 | 7.5 | 1.5 | 1.5 | 2.5 | – | 250 | 0.3 | 22720.0748 |
M 3 | 10.0 | 1.5 | 1.5 | 2.5 | – | 250 | 0.4 | 22720.0749 |
M 4 | 6.0 | 2.5 | 2.0 | 3.5 | – | 250 | 0.3 | 22720.0750 |
M 4 | 8.0 | 2.5 | 2.0 | 3.5 | – | 250 | 0.4 | 22720.0752 |
M 4 | 10.0 | 2.5 | 2.0 | 3.5 | – | 250 | 0.6 | 22720.0754 |
M 4 | 12.0 | 2.5 | 2.0 | 3.5 | – | 250 | 0.7 | 22720.0756 |
M 4 | 16.0 | 2.5 | 2.0 | 3.5 | – | 250 | 1.0 | 22720.0758 |
M 5 | 8.0 | 3.0 | 2.5 | 4.5 | – | 250 | 0.7 | 22720.0760 |
M 5 | 10.0 | 3.0 | 2.5 | 4.5 | – | 250 | 0.9 | 22720.0761 |
M 5 | 12.0 | 3.0 | 2.5 | 4.5 | – | 250 | 1.1 | 22720.0762 |
M 5 | 16.0 | 3.0 | 2.5 | 4.5 | – | 250 | 1.6 | 22720.0763 |
M 5 | 20.0 | 3.0 | 2.5 | 4.5 | – | 250 | 2.1 | 22720.0764 |
M 5 | 25.0 | 3.0 | 2.5 | 4.5 | – | 250 | 2.7 | 22720.0765 |
M 6 | 10.8 | 4.0 | 3.0 | 9.0 | – | 250 | 1.3 | 22720.0770 |
M 6 | 12.8 | 4.0 | 3.0 | 9.0 | – | 250 | 1.7 | 22720.0772 |
M 6 | 16.8 | 4.0 | 3.0 | 9.0 | – | 250 | 2.4 | 22720.0774 |
M 6 | 20.8 | 4.0 | 3.0 | 9.0 | – | 250 | 3.0 | 22720.0775 |
M 6 | 25.8 | 4.0 | 3.0 | 9.0 | – | 250 | 3.8 | 22720.0776 |
M 8 | 11.2 | 5.5 | 4.0 | 15.0 | – | 250 | 2.5 | 22720.0780 |
M 8 | 13.2 | 5.5 | 4.0 | 15.0 | – | 250 | 2.8 | 22720.0782 |
M 8 | 17.2 | 5.5 | 4.0 | 15.0 | – | 250 | 4.0 | 22720.0783 |
M 8 | 21.2 | 5.5 | 4.0 | 15.0 | – | 250 | 5.3 | 22720.0784 |
M 8 | 26.2 | 5.5 | 4.0 | 15.0 | – | 250 | 6.8 | 22720.0785 |
M 8 | 31.2 | 5.5 | 4.0 | 15.0 | – | 250 | 8.5 | 22720.0786 |
M10 | 13.7 | 7.0 | 5.0 | 20.0 | – | 250 | 4.9 | 22720.0790 |
M10 | 17.7 | 7.0 | 5.0 | 20.0 | – | 250 | 6.0 | 22720.0792 |
M10 | 21.7 | 7.0 | 5.0 | 20.0 | – | 250 | 7.9 | 22720.0793 |
M10 | 26.7 | 7.0 | 5.0 | 20.0 | – | 250 | 10.0 | 22720.0794 |
M10 | 31.7 | 7.0 | 5.0 | 20.0 | – | 250 | 13.0 | 22720.0795 |
M10 | 36.7 | 7.0 | 5.0 | 20.0 | – | 250 | 15.0 | 22720.0796 |
M10 | 41.7 | 7.0 | 5.0 | 20.0 | – | 250 | 18.0 | 22720.0798 |
M12 | 18.0 | 8.5 | 6.0 | 30.0 | – | 250 | 9.0 | 22720.0800 |
M12 | 22.0 | 8.5 | 6.0 | 30.0 | – | 250 | 11.0 | 22720.0802 |
M12 | 27.0 | 8.5 | 6.0 | 30.0 | – | 250 | 14.0 | 22720.0803 |
M12 | 32.0 | 8.5 | 6.0 | 30.0 | – | 250 | 18.0 | 22720.0804 |
M12 | 42.0 | 8.5 | 6.0 | 30.0 | – | 250 | 26.0 | 22720.0806 |
M12 | 52.0 | 8.5 | 6.0 | 30.0 | – | 250 | 32.0 | 22720.0808 |
M16 | 23.3 | 12.0 | 8.0 | 60.0 | – | 250 | 22.0 | 22720.0810 |
M16 | 28.3 | 12.0 | 8.0 | 60.0 | – | 250 | 27.0 | 22720.0812 |
M16 | 38.3 | 12.0 | 8.0 | 60.0 | – | 250 | 42.0 | 22720.0814 |
M16 | 53.3 | 12.0 | 8.0 | 60.0 | – | 250 | 60.0 | 22720.0816 |
round ball from thermoplastic, stainless steel | ||||||||
M 4 | 6.0 | 2.5 | 2.0 | 0.3 | -30 | 80 | 0.3 | 22720.0252 |
M 4 | 8.0 | 2.5 | 2.0 | 0.3 | -30 | 80 | 0.4 | 22720.0253 |
M 4 | 10.0 | 2.5 | 2.0 | 0.3 | -30 | 80 | 0.5 | 22720.0254 |
M 4 | 12.0 | 2.5 | 2.0 | 0.3 | -30 | 80 | 0.7 | 22720.0255 |
M 4 | 16.0 | 2.5 | 2.0 | 0.3 | -30 | 80 | 1.0 | 22720.0256 |
M 5 | 8.0 | 3.0 | 2.5 | 0.5 | -30 | 80 | 0.6 | 22720.0262 |
M 5 | 10.0 | 3.0 | 2.5 | 0.5 | -30 | 80 | 0.8 | 22720.0263 |
M 5 | 12.0 | 3.0 | 2.5 | 0.5 | -30 | 80 | 1.0 | 22720.0264 |
M 5 | 16.0 | 3.0 | 2.5 | 0.5 | -30 | 80 | 1.5 | 22720.0265 |
M 5 | 20.0 | 3.0 | 2.5 | 0.5 | -30 | 80 | 1.9 | 22720.0266 |
M 5 | 25.0 | 3.0 | 2.5 | 0.5 | -30 | 80 | 2.4 | 22720.0267 |
M 6 | 10.8 | 4.0 | 3.0 | 0.9 | -30 | 80 | 1.1 | 22720.0272 |
M 6 | 12.8 | 4.0 | 3.0 | 0.9 | -30 | 80 | 1.4 | 22720.0273 |
M 6 | 16.8 | 4.0 | 3.0 | 0.9 | -30 | 80 | 2.2 | 22720.0274 |
M 6 | 20.8 | 4.0 | 3.0 | 0.9 | -30 | 80 | 2.7 | 22720.0275 |
M 6 | 25.8 | 4.0 | 3.0 | 0.9 | -30 | 80 | 3.6 | 22720.0276 |
M 8 | 11.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 1.9 | 22720.0281 |
M 8 | 13.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 2.5 | 22720.0282 |
M 8 | 17.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 3.4 | 22720.0283 |
M 8 | 21.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 4.7 | 22720.0284 |
M 8 | 26.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 6.1 | 22720.0285 |
M 8 | 31.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 7.8 | 22720.0286 |
M10 | 13.7 | 7.0 | 5.0 | 2.0 | -30 | 80 | 3.6 | 22720.0291 |
M10 | 17.7 | 7.0 | 5.0 | 2.0 | -30 | 80 | 4.9 | 22720.0292 |
M10 | 21.7 | 7.0 | 5.0 | 2.0 | -30 | 80 | 6.8 | 22720.0293 |
M10 | 26.7 | 7.0 | 5.0 | 2.0 | -30 | 80 | 9.3 | 22720.0294 |
M10 | 31.7 | 7.0 | 5.0 | 2.0 | -30 | 80 | 12.0 | 22720.0295 |
M10 | 36.7 | 7.0 | 5.0 | 2.0 | -30 | 80 | 14.0 | 22720.0296 |
M10 | 41.7 | 7.0 | 5.0 | 2.0 | -30 | 80 | 16.0 | 22720.0297 |
M12 | 18.0 | 8.5 | 6.0 | 3.0 | -30 | 80 | 7.0 | 22720.0301 |
M12 | 22.0 | 8.5 | 6.0 | 3.0 | -30 | 80 | 8.9 | 22720.0302 |
M12 | 27.0 | 8.5 | 6.0 | 3.0 | -30 | 80 | 13.0 | 22720.0303 |
M12 | 32.0 | 8.5 | 6.0 | 3.0 | -30 | 80 | 16.0 | 22720.0304 |
M12 | 42.0 | 8.5 | 6.0 | 3.0 | -30 | 80 | 23.0 | 22720.0306 |
M12 | 52.0 | 8.5 | 6.0 | 3.0 | -30 | 80 | 30.0 | 22720.0308 |
round ball from thermoplastic, heat-treated steel | ||||||||
M 4 | 6.0 | 2.5 | 2.0 | 0.3 | -30 | 80 | 0.2 | 22720.0342 |
M 4 | 8.0 | 2.5 | 2.0 | 0.3 | -30 | 80 | 0.4 | 22720.0343 |
M 4 | 10.0 | 2.5 | 2.0 | 0.3 | -30 | 80 | 0.5 | 22720.0344 |
M 4 | 12.0 | 2.5 | 2.0 | 0.3 | -30 | 80 | 0.6 | 22720.0345 |
M 4 | 16.0 | 2.5 | 2.0 | 0.3 | -30 | 80 | 0.9 | 22720.0346 |
M 5 | 8.0 | 3.0 | 2.5 | 0.5 | -30 | 80 | 0.8 | 22720.0352 |
M 5 | 10.0 | 3.0 | 2.5 | 0.5 | -30 | 80 | 0.7 | 22720.0353 |
M 5 | 12.0 | 3.0 | 2.5 | 0.5 | -30 | 80 | 1.0 | 22720.0354 |
M 5 | 16.0 | 3.0 | 2.5 | 0.5 | -30 | 80 | 1.5 | 22720.0355 |
M 5 | 20.0 | 3.0 | 2.5 | 0.5 | -30 | 80 | 1.9 | 22720.0356 |
M 5 | 25.0 | 3.0 | 2.5 | 0.5 | -30 | 80 | 2.5 | 22720.0358 |
M 6 | 10.8 | 4.0 | 3.0 | 0.9 | -30 | 80 | 1.1 | 22720.0362 |
M 6 | 12.8 | 4.0 | 3.0 | 0.9 | -30 | 80 | 1.4 | 22720.0363 |
M 6 | 16.8 | 4.0 | 3.0 | 0.9 | -30 | 80 | 2.1 | 22720.0364 |
M 6 | 20.8 | 4.0 | 3.0 | 0.9 | -30 | 80 | 2.8 | 22720.0365 |
M 6 | 25.8 | 4.0 | 3.0 | 0.9 | -30 | 80 | 3.6 | 22720.0366 |
M 8 | 11.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 1.9 | 22720.0381 |
M 8 | 13.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 2.3 | 22720.0382 |
M 8 | 17.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 3.6 | 22720.0383 |
M 8 | 21.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 4.6 | 22720.0384 |
M 8 | 26.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 6.3 | 22720.0385 |
M 8 | 31.2 | 5.5 | 4.0 | 1.5 | -30 | 80 | 7.7 | 22720.0386 |
M10 | 13.7 | 7.0 | 5.0 | 2.0 | -30 | 80 | 3.5 | 22720.0401 |
M10 | 17.7 | 7.0 | 5.0 | 2.0 | -30 | 80 | 4.9 | 22720.0402 |
M10 | 21.7 | 7.0 | 5.0 | 2.0 | -30 | 80 | 6.8 | 22720.0403 |
M10 | 26.7 | 7.0 | 5.0 | 2.0 | -30 | 80 | 9.2 | 22720.0404 |
M10 | 31.7 | 7.0 | 5.0 | 2.0 | -30 | 80 | 12.0 | 22720.0405 |
M10 | 36.7 | 7.0 | 5.0 | 2.0 | -30 | 80 | 14.0 | 22720.0406 |
M10 | 41.7 | 7.0 | 5.0 | 2.0 | -30 | 80 | 16.0 | 22720.0408 |
M12 | 18.0 | 8.5 | 6.0 | 3.0 | -30 | 80 | 7.1 | 22720.0421 |
M12 | 22.0 | 8.5 | 6.0 | 3.0 | -30 | 80 | 8.8 | 22720.0422 |
M12 | 27.0 | 8.5 | 6.0 | 3.0 | -30 | 80 | 12.0 | 22720.0423 |
M12 | 32.0 | 8.5 | 6.0 | 3.0 | -30 | 80 | 16.0 | 22720.0424 |
M12 | 42.0 | 8.5 | 6.0 | 3.0 | -30 | 80 | 23.0 | 22720.0426 |
M12 | 52.0 | 8.5 | 6.0 | 3.0 | -30 | 80 | 30.0 | 22720.0428 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material (Ball) (mm) | Material (Screw) | Dimension d | Dimension l1 (mm) | WS (mm) | Load capacity for static load max. (kN) | Temperature max. (°C) | Temperature min. (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.81 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M3 | 5 | 1.5 | 2.5 | 250 | - | |||
2.86 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M3 | 7.5 | 1.5 | 2.5 | 250 | - | |||
2.86 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M3 | 10 | 1.5 | 2.5 | 250 | - | |||
2.22 € | 2 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M4 | 6 | 2 | 3.5 | 250 | - | |||
2.20 € | 2 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M4 | 8 | 2 | 3.5 | 250 | - | |||
2.20 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M4 | 10 | 2 | 3.5 | 250 | - | |||
2.20 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M4 | 12 | 2 | 3.5 | 250 | - | |||
2.20 € | 2 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M4 | 16 | 2 | 3.5 | 250 | - | |||
2.05 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M5 | 8 | 2.5 | 4.5 | 250 | - | |||
2.05 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M5 | 10 | 2.5 | 4.5 | 250 | - | |||
2.05 € | 2 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M5 | 12 | 2.5 | 4.5 | 250 | - | |||
2.13 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M5 | 16 | 2.5 | 4.5 | 250 | - | |||
2.13 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M5 | 20 | 2.5 | 4.5 | 250 | - | |||
2.13 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M5 | 25 | 2.5 | 4.5 | 250 | - | |||
2.05 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M6 | 10.8 | 3 | 9 | 250 | - | |||
2.05 € | 2 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M6 | 12.8 | 3 | 9 | 250 | - | |||
2.05 € | 1 | 3 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M6 | 16.8 | 3 | 9 | 250 | - | |||
2.13 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M6 | 20.8 | 3 | 9 | 250 | - | |||
2.13 € | 1 | 3 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M6 | 25.8 | 3 | 9 | 250 | - | |||
2.05 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M8 | 11.2 | 4 | 15 | 250 | - | |||
2.05 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M8 | 13.2 | 4 | 15 | 250 | - | |||
2.05 € | 2 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M8 | 17.2 | 4 | 15 | 250 | - | |||
2.05 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M8 | 21.2 | 4 | 15 | 250 | - | |||
2.13 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M8 | 26.2 | 4 | 15 | 250 | - | |||
2.13 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M8 | 31.2 | 4 | 15 | 250 | - | |||
2.40 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M10 | 13.7 | 5 | 20 | 250 | - | |||
2.40 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M10 | 17.7 | 5 | 20 | 250 | - | |||
2.47 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M10 | 21.7 | 5 | 20 | 250 | - | |||
2.47 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M10 | 26.7 | 5 | 20 | 250 | - | |||
2.58 € | 2 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M10 | 31.7 | 5 | 20 | 250 | - | |||
2.58 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M10 | 36.7 | 5 | 20 | 250 | - | |||
2.58 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M10 | 41.7 | 5 | 20 | 250 | - | |||
2.67 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M12 | 18 | 6 | 30 | 250 | - | |||
2.67 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M12 | 22 | 6 | 30 | 250 | - | |||
2.97 € | 2 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M12 | 27 | 6 | 30 | 250 | - | |||
2.97 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M12 | 32 | 6 | 30 | 250 | - | |||
3.27 € | 2 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M12 | 42 | 6 | 30 | 250 | - | |||
3.28 € | 2 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M12 | 52 | 6 | 30 | 250 | - | |||
4.72 € | 2 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M16 | 23.3 | 8 | 60 | 250 | - | |||
4.72 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M16 | 28.3 | 8 | 60 | 250 | - | |||
4.94 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M16 | 38.3 | 8 | 60 | 250 | - | |||
5.26 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M16 | 53.3 | 8 | 60 | 250 | - | |||
10.61 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M20 | 34.2 | 10 | 90 | 250 | - | |||
10.86 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M20 | 44.2 | 10 | 90 | 250 | - | |||
10.86 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M20 | 54.2 | 10 | 90 | 250 | - | |||
12.00 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M20 | 64.2 | 10 | 90 | 250 | - | |||
15.50 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M24 | 39.7 | 12 | 120 | 250 | - | |||
16.99 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M24 | 54.7 | 12 | 120 | 250 | - | |||
20.00 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M24 | 84.7 | 12 | 120 | 250 | - | |||
2.86 € | 1 | 2 Days | 10 | Thermoplastic POM, white | Stainless steel 1.4305 | M4 | 6 | 2 | 0.3 | 80 | -30 | |||
2.79 € | 1 |
Same day
Stock | 10 | Thermoplastic POM, white | Stainless steel 1.4305 | M4 | 8 | 2 | 0.3 | 80 | -30 | |||
2.79 € | 1 |
Same day
Stock | 10 | Thermoplastic POM, white | Stainless steel 1.4305 | M4 | 10 | 2 | 0.3 | 80 | -30 | |||
2.79 € | 1 |
Same day
Stock | 10 | Thermoplastic POM, white | Stainless steel 1.4305 | M4 | 12 | 2 | 0.3 | 80 | -30 | |||
2.79 € | 1 | 2 Days | 10 | Thermoplastic POM, white | Stainless steel 1.4305 | M4 | 16 | 2 | 0.3 | 80 | -30 | |||
2.66 € | 1 | 2 Days | 10 | Thermoplastic POM, white | Stainless steel 1.4305 | M5 | 8 | 2.5 | 0.5 | 80 | -30 | |||
2.66 € | 2 | 2 Days | 10 | Thermoplastic POM, white | Stainless steel 1.4305 | M5 | 10 | 2.5 | 0.5 | 80 | -30 | |||
2.66 € | 1 | 2 Days | 10 | Thermoplastic POM, white | Stainless steel 1.4305 | M5 | 12 | 2.5 | 0.5 | 80 | -30 | |||
2.70 € | 1 |
Same day
Stock | 10 | Thermoplastic POM, white | Stainless steel 1.4305 | M5 | 16 | 2.5 | 0.5 | 80 | -30 | |||
2.70 € | 1 | 2 Days | 10 | Thermoplastic POM, white | Stainless steel 1.4305 | M5 | 20 | 2.5 | 0.5 | 80 | -30 | |||
2.70 € | 1 |
Same day
Stock | 10 | Thermoplastic POM, white | Stainless steel 1.4305 | M5 | 25 | 2.5 | 0.5 | 80 | -30 |
Loading...
Conflict Minerals free | yes | REACH compliant | yes |
---|
Configure
Stock
Basic Attributes
Material (Ball)(mm)
Material (Screw)
Dimension d
Dimension l1(mm)
WS(mm)
Load capacity for static load max.(kN)
Temperature max.(°C)
Temperature min.(°C)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes