• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Ball-Ended Thrust Screws, headless, short / flat-faced ball, plain surface, for parallel shanks DIN 1835 E

Ball-Ended Thrust Screws, headless, short / flat-faced ball, plain surface, for parallel shanks DIN 1835 E
Ball-ended thrust screws, short execution, are particularly suitable for parallel shanks DIN 1835 E in combination, for instance, with Whistle Notch and Weldon Tool Holding Fixtures.
For clamping and supporting of surfaces that are not exactly parallel.
Maximized load transmission due to moveable ball.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
22720.0641
22720.0660
22720.0682
22720.0692
22720.0693
22720.0730
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDimension d Dimension d3
(mm)
Dimension l2
(mm)
WS
(mm)
Load capacity for static load max.
(kN)

9.80 €

1 2 Days 10M147.216630

10.28 €

1 2 Days 10M167.216830

12.88 €

2 2 Days 10M18 x 210.7201060

15.95 €

1 Same day

Stock

10M20 x 210.7201060

16.42 €

2 2 Days 10M20 x 210.7251060

21.17 €

1 2 Days 10M24 x 213.5251290

Loading...

  1. 1

Basic information

Material (Ball)(mm) Ball-bearing steel, hardened Material (Screw) Heat-treated steel, 1200 ±100 N/mm2 Conflict Minerals free yes
REACH compliant yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360