Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23280.0110 |
23280.0112 |
23280.0114 |
23280.0116 |
23280.0118 |
23280.0122 |
23280.0128 |
23280.0210 |
23280.0212 |
23280.0214 |
23280.0216 |
23280.0218 |
23280.0222 |
23280.0228 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Dimension d | Dimension l1 (mm) | Dimension l2 (mm) | Dimension h1 (mm) | a (mm) | b (mm) | T-slot size (mm) | System | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.73 € | 1 | 3 Days | 10 | 20 | 15 | 8 | 6 | 10 | 10 | 10 | - | |||
60.73 € | 1 | 2 Days | 10 | 20 | 15 | 8 | 6 | 12 | 12 | 12 | - | |||
71.28 € | 1 | 2 Days | 10 | 32 | 25 | 9 | 8 | 14 | 14 | 14 | V70 | |||
71.28 € | 1 | 2 Days | 10 | 32 | 25 | 10 | 8 | 16 | 16 | 16 | - | |||
102.83 € | 1 | 3 Days | 10 | 40 | 25 | 15 | 10 | 18 | 18 | 18 | - | |||
102.83 € | 1 | 2 Days | 10 | 40 | 25 | 15 | 14 | 20 | 22 | 22 | - | |||
135.72 € | 1 | 3 Days | 10 | 46 | 25 | 20 | 16 | 22 | 28 | 28 | - | |||
59.70 € | 1 | 2 Days | 10 | 20 | 25 | 8 | 6 | 10 | 10 | 10 | - | |||
59.70 € | 1 | 2 Days | 10 | 20 | 25 | 8 | 6 | 12 | 12 | 12 | - | |||
77.13 € | 1 | 2 Days | 10 | 32 | 50 | 9 | 8 | 14 | 14 | 14 | V70 | |||
77.13 € | 1 | 2 Days | 10 | 32 | 50 | 10 | 8 | 16 | 16 | 16 | - | |||
108.00 € | 1 | 3 Days | 10 | 40 | 50 | 15 | 10 | 18 | 18 | 18 | - | |||
108.00 € | 1 | 2 Days | 10 | 40 | 50 | 15 | 14 | 20 | 22 | 22 | - | |||
140.82 € | 1 | 3 Days | 10 | 46 | 50 | 20 | 16 | 22 | 28 | 28 | - |
Loading...
Material (Screw) | Steel, quality 8.8 (ISO 4762) | Material (Holding plate) | Steel | Stop | Steel, case-hardened, ground |
---|---|---|---|---|---|
Conflict Minerals free | yes | REACH compliant | yes |
Configure
Basic Attributes
Dimension d
Dimension l1(mm)
Dimension l2(mm)
Dimension h1(mm)
a(mm)
b(mm)
T-slot size(mm)
System
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes