Double Edge Clamps, machinable chucks

Double Edge Clamps, machinable chucks
Inserting the socket head screw moves the two clamping chucks outwards and presses the workpiece against a stop.
The chucks can be machined to the needed workpiece contour. The locking plate is needed only for this machining, not for the workpiece clamping.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23251.0106
23251.0108
23251.0112
23251.0116
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd1
(mm)
d2 l1
(mm)
l2
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
h1
(mm)
h2
(mm)
WS1
(mm)
WS2
(mm)
Tightening torque max.
(Nm)
Clamping force
(kN)

62.58 €

1 3 Days 10M6M423.915.938.116.16.619.19.452.514.36.7

87.23 €

1 3 Days 10M8M431.820.650.820.89.925.412.762.514.58.9

240.70 €

1 3 Days 10M12M547.530.576.230.914.838.119.110338.415.6

394.41 €

1 3 Days 10M16M663.541.3101.641.320.350.825.414474.626.7

Loading...

  1. 1

Basic information

Material Aluminium Alloy Type Side Push Attaching Portion Shape Straight base
Body Aluminium Screw Steel Taper Case-hardened steel
Locking plate Aluminium Conflict Minerals free yes REACH compliant yes

Tech Support