Spring Plungers, with pin and internal hexagon (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Spring Plungers • with pin and internal hexagon, EH 22030.

Product Description

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

Material

Pin
• Free cutting steel, hardened, blackened
• Stainless Steel 1.4305, nitrided
Body
• Free cutting steel, blackened
• Stainless steel 1.4305
Spring
• Stainless steel

Characteristic

Standard spring load: no marking
Reinforced spring load: marked with two lines
 
Standard spring load          Heavy spring load

Notes

Special types on request.
Spring plungers are specially tested for spring range and forces.

References

Thread lock on request, please refer to appendix - Technical Data -

Further products

• Spring Plungers, with pin and internal hexagon - INCH

Drawing

Order Information

DimensionsWSStrokeSpring load1)Operating temperature rangeWeightArt. No.
d1d2l sF1F2max.  
     ~~   
[mm][mm][mm][N][°C][g] 
free cutting steel, standard spring load
M 41.8122.01.54.512.52500.622030.0104
M 52.4142.52.05.013.02501.222030.0105
M 62.7153.02.06.017.02501.822030.0106
M 83.8184.02.016.033.02504.122030.0108
M104.5235.02.519.042.02508.422030.0110
M126.2266.03.522.057.025013.022030.0112
M168.5338.04.538.078.025032.022030.0116
M2010.04310.06.539.081.025068.022030.0120
M2413.04812.08.072.0155.0250106.022030.0124
free cutting steel, heavy spring load
M 62.7153.02.011.025.02501.922030.0146
M 83.8184.02.023.059.02504.122030.0148
M104.5235.02.520.054.02508.422030.0150
M126.2266.03.538.096.025013.022030.0152
M168.5338.04.550.0100.025032.022030.0156
M2010.04310.06.552.0133.025068.022030.0160
M2413.04812.08.091.0223.0250106.022030.0164
stainless steel, standard spring load
M 41.8122.01.54.512.52500.622030.0304
M 52.4142.52.05.013.02501.222030.0305
M 62.7153.02.06.017.02501.922030.0306
M 83.8184.02.016.033.02504.222030.0308
M104.5235.02.519.042.02508.422030.0310
M126.2266.03.522.057.025013.022030.0312
M168.5338.04.538.078.025032.022030.0316
M2010.04310.06.539.081.025068.022030.0320
M2413.04812.08.072.0155.0250104.022030.0324
stainless steel, heavy spring load
M 62.7153.02.011.025.02501.922030.0346
M 83.8184.02.023.059.02504.222030.0348
M104.5235.02.520.054.02508.422030.0350
M126.2266.03.538.096.025013.022030.0352
M168.5338.04.550.0100.025032.022030.0356
M2010.04310.06.552.0133.025068.022030.0360
M2413.04812.08.091.0223.0250108.022030.0364
1) statistical average value

Application Example

Part Number
22030.0104
22030.0105
22030.0106
22030.0108
22030.0110
22030.0112
22030.0116
22030.0120
22030.0124
22030.0146
22030.0148
22030.0150
22030.0152
22030.0156
22030.0160
22030.0164
22030.0304
22030.0305
22030.0306
22030.0308
22030.0310
22030.0312
22030.0316
22030.0320
22030.0324
22030.0346
22030.0348
22030.0350
22030.0352
22030.0356
22030.0360
22030.0364
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPin Material Body Material d1
(mm)
Stroke S
(mm)
Tip Surface Treatment Tip Heat Treatment d1
(mm)
d2
(mm)
l
(mm)
F1
(N)
F2
(N)
WS
(mm)

2.05 €

1 Same day

Stock

10[Steel] Free-Cutting Steel[Steel] Free-Cutting SteelM41.5Triiron FilmHardeningM41.812~ 4.5~ 12.52

2.05 €

1 3 Days 10[Steel] Free-Cutting Steel[Steel] Free-Cutting SteelM52Triiron FilmHardeningM52.414~ 5~ 132.5

1.88 €

1 Same day

Stock

10[Steel] Free-Cutting Steel[Steel] Free-Cutting SteelM62Triiron FilmHardeningM62.715~ 6~ 173

2.35 €

1 Same day

Stock

10[Steel] Free-Cutting Steel[Steel] Free-Cutting SteelM82Triiron FilmHardeningM83.818~ 16~ 334

2.55 €

1 2 Days 10[Steel] Free-Cutting Steel[Steel] Free-Cutting SteelM102.5Triiron FilmHardeningM104.523~ 19~ 425

3.45 €

1 2 Days 10[Steel] Free-Cutting Steel[Steel] Free-Cutting SteelM123.5Triiron FilmHardeningM126.226~ 22~ 576

5.03 €

1 2 Days 10[Steel] Free-Cutting Steel[Steel] Free-Cutting SteelM164.5Triiron FilmHardeningM168.533~ 38~ 788

7.59 €

1 Same day

Stock

10[Steel] Free-Cutting Steel[Steel] Free-Cutting SteelM206.5Triiron FilmHardeningM201043~ 39~ 8110

11.66 €

1 Same day

Stock

10[Steel] Free-Cutting Steel[Steel] Free-Cutting SteelM248Triiron FilmHardeningM241348~ 72~ 15512

1.96 €

1 2 Days 10[Steel] Free-Cutting Steel[Steel] Free-Cutting SteelM62Triiron FilmHardeningM62.715~ 11~ 253

2.50 €

1 Same day

Stock

10[Steel] Free-Cutting Steel[Steel] Free-Cutting SteelM82Triiron FilmHardeningM83.818~ 23~ 594

2.85 €

1 2 Days 10[Steel] Free-Cutting Steel[Steel] Free-Cutting SteelM102.5Triiron FilmHardeningM104.523~ 20~ 545

3.76 €

1 2 Days 10[Steel] Free-Cutting Steel[Steel] Free-Cutting SteelM123.5Triiron FilmHardeningM126.226~ 38~ 966

5.37 €

1 2 Days 10[Steel] Free-Cutting Steel[Steel] Free-Cutting SteelM164.5Triiron FilmHardeningM168.533~ 50~ 1008

8.07 €

1 2 Days 10[Steel] Free-Cutting Steel[Steel] Free-Cutting SteelM206.5Triiron FilmHardeningM201043~ 52~ 13310

12.35 €

1 Same day

Stock

10[Steel] Free-Cutting Steel[Steel] Free-Cutting SteelM248Triiron FilmHardeningM241348~ 91~ 22312

4.43 €

1 2 Days 10[Stainless Steel] Stainless Steel EN 1.4305 Equiv.[Stainless Steel] Stainless Steel EN 1.4305 Equiv.M41.5NoNoM41.812~ 4.5~ 12.52

4.43 €

1 Same day

Stock

10[Stainless Steel] Stainless Steel EN 1.4305 Equiv.[Stainless Steel] Stainless Steel EN 1.4305 Equiv.M52NoNoM52.414~ 5~ 132.5

4.43 €

1 2 Days 10[Stainless Steel] Stainless Steel EN 1.4305 Equiv.[Stainless Steel] Stainless Steel EN 1.4305 Equiv.M62NoNoM62.715~ 6~ 173

5.12 €

1 Same day

Stock

10[Stainless Steel] Stainless Steel EN 1.4305 Equiv.[Stainless Steel] Stainless Steel EN 1.4305 Equiv.M82NoNoM83.818~ 16~ 334

5.80 €

1 Same day

Stock

10[Stainless Steel] Stainless Steel EN 1.4305 Equiv.[Stainless Steel] Stainless Steel EN 1.4305 Equiv.M102.5NoNoM104.523~ 19~ 425

7.65 €

1 2 Days 10[Stainless Steel] Stainless Steel EN 1.4305 Equiv.[Stainless Steel] Stainless Steel EN 1.4305 Equiv.M123.5NoNoM126.226~ 22~ 576

11.78 €

1 3 Days 10[Stainless Steel] Stainless Steel EN 1.4305 Equiv.[Stainless Steel] Stainless Steel EN 1.4305 Equiv.M164.5NoNoM168.533~ 38~ 788

15.37 €

1 2 Days 10[Stainless Steel] Stainless Steel EN 1.4305 Equiv.[Stainless Steel] Stainless Steel EN 1.4305 Equiv.M206.5NoNoM201043~ 39~ 8110

24.48 €

1 2 Days 10[Stainless Steel] Stainless Steel EN 1.4305 Equiv.[Stainless Steel] Stainless Steel EN 1.4305 Equiv.M248NoNoM241348~ 72~ 15512

4.66 €

1 2 Days 10[Stainless Steel] Stainless Steel EN 1.4305 Equiv.[Stainless Steel] Stainless Steel EN 1.4305 Equiv.M62NoNoM62.715~ 11~ 253

5.35 €

1 2 Days 10[Stainless Steel] Stainless Steel EN 1.4305 Equiv.[Stainless Steel] Stainless Steel EN 1.4305 Equiv.M82NoNoM83.818~ 23~ 594

6.03 €

1 Same day

Stock

10[Stainless Steel] Stainless Steel EN 1.4305 Equiv.[Stainless Steel] Stainless Steel EN 1.4305 Equiv.M102.5NoNoM104.523~ 20~ 545

8.12 €

1 2 Days 10[Stainless Steel] Stainless Steel EN 1.4305 Equiv.[Stainless Steel] Stainless Steel EN 1.4305 Equiv.M123.5NoNoM126.226~ 38~ 966

12.41 €

1 2 Days 10[Stainless Steel] Stainless Steel EN 1.4305 Equiv.[Stainless Steel] Stainless Steel EN 1.4305 Equiv.M164.5NoNoM168.533~ 50~ 1008

15.84 €

1 2 Days 10[Stainless Steel] Stainless Steel EN 1.4305 Equiv.[Stainless Steel] Stainless Steel EN 1.4305 Equiv.M206.5NoNoM201043~ 52~ 13310

25.00 €

1 Same day

Stock

10[Stainless Steel] Stainless Steel EN 1.4305 Equiv.[Stainless Steel] Stainless Steel EN 1.4305 Equiv.M248NoNoM241348~ 91~ 22312

Loading...

  1. 1

Basic information

Mounting Method Screw-In Loosening Prevention No Wrench Hole Shape Hex
Main Body Surface Treatment No Temperature max.(°C) 250 Spring Stainless steel
Version Pin Montage internal hexagon Conflict Minerals free yes
REACH compliant yes

Tech Support