To be used for locating or for applying pressure, as a detent or for ejection.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22030.0350
Part Number |
---|
22030.0350 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Pin Material | Body Material | Stroke S (mm) | Tip Surface Treatment | Tip Heat Treatment | d1 (mm) | d2 (mm) | l (mm) | F1 (N) | F2 (N) | WS (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.04 € | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | 2.5 | No | No | M10 | 4.5 | 23 | ~ 20 | ~ 54 | 5 |
Loading...
Mounting Method | Screw-In | Loosening Prevention | No | Wrench Hole Shape | Hex |
---|---|---|---|---|---|
Main Body Surface Treatment | No | Temperature max.(°C) | 250 | Spring | Stainless steel |
Version | Pin | Montage | internal hexagon | Conflict Minerals free | yes |
REACH compliant | yes |
This page is Spring Plungers, with pin and internal hexagon, part number 22030.0350.
You can find the detail information about specifications and dimensions on part number 22030.0350.
Part Number |
---|
22030.0108 |
22030.0110 |
22030.0112 |
22030.0352 |
22030.0356 |
22030.0360 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Pin Material | Body Material | Stroke S (mm) | Tip Surface Treatment | Tip Heat Treatment | d1 (mm) | d2 (mm) | l (mm) | F1 (N) | F2 (N) | WS (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.96 € | Available |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 2 | Triiron Film | Hardening | M8 | 3.8 | 18 | ~ 16 | ~ 33 | 4 | |
2.13 € | Available |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 2.5 | Triiron Film | Hardening | M10 | 4.5 | 23 | ~ 19 | ~ 42 | 5 | |
2.88 € | Available |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 3.5 | Triiron Film | Hardening | M12 | 6.2 | 26 | ~ 22 | ~ 57 | 6 | |
6.77 € | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | 3.5 | No | No | M12 | 6.2 | 26 | ~ 38 | ~ 96 | 6 | |
10.34 € | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | 4.5 | No | No | M16 | 8.5 | 33 | ~ 50 | ~ 100 | 8 | |
13.20 € | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | 6.5 | No | No | M20 | 10 | 43 | ~ 52 | ~ 133 | 10 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.