We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Spring Plungers, with pin and internal hexagon (Part Numbers)

Spring Plungers, with pin and internal hexagon
  • Volume Discount

To be used for locating or for applying pressure, as a detent or for ejection.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22030.0308

 

Example

Part Number
22030.0308
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSPin Material Body Material Stroke S
(mm)
Tip Surface Treatment Tip Heat Treatment d1
(mm)
d2
(mm)
l
(mm)
F1
(N)
F2
(N)
WS
(mm)

4.29 €

Available Same day

Stock

10[Stainless Steel] Stainless Steel EN 1.4305 Equiv.[Stainless Steel] Stainless Steel EN 1.4305 Equiv.2NoNoM83.818~ 16~ 334

Loading...

  1. 1

Basic information

Mounting Method Screw-In Loosening Prevention No Wrench Hole Shape Hex
Main Body Surface Treatment No Temperature max.(°C) 250 Spring Stainless steel
Version Pin Montage internal hexagon Conflict Minerals free yes
REACH compliant yes

This page is Spring Plungers, with pin and internal hexagon, part number 22030.0308.
You can find the detail information about specifications and dimensions on part number 22030.0308.

Variation of this product

Part Number
22030.0108
22030.0110
22030.0112
22030.0310
22030.0312
22030.0316
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSPin Material Body Material Stroke S
(mm)
Tip Surface Treatment Tip Heat Treatment d1
(mm)
d2
(mm)
l
(mm)
F1
(N)
F2
(N)
WS
(mm)

1.96 €

Available Same day

Stock

10[Steel] Free-Cutting Steel[Steel] Free-Cutting Steel2Triiron FilmHardeningM83.818~ 16~ 334

2.13 €

Available Same day

Stock

10[Steel] Free-Cutting Steel[Steel] Free-Cutting Steel2.5Triiron FilmHardeningM104.523~ 19~ 425

2.88 €

Available Same day

Stock

10[Steel] Free-Cutting Steel[Steel] Free-Cutting Steel3.5Triiron FilmHardeningM126.226~ 22~ 576

4.86 €

Available Same day

Stock

10[Stainless Steel] Stainless Steel EN 1.4305 Equiv.[Stainless Steel] Stainless Steel EN 1.4305 Equiv.2.5NoNoM104.523~ 19~ 425

6.44 €

Available Same day

Stock

10[Stainless Steel] Stainless Steel EN 1.4305 Equiv.[Stainless Steel] Stainless Steel EN 1.4305 Equiv.3.5NoNoM126.226~ 22~ 576

9.90 €

Available Same day

Stock

10[Stainless Steel] Stainless Steel EN 1.4305 Equiv.[Stainless Steel] Stainless Steel EN 1.4305 Equiv.4.5NoNoM168.533~ 38~ 788

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support