• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Spring Plungers, with pin and internal hexagon (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Spring Plungers • with pin and internal hexagon, EH 22030.

Product Description

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

Material

Pin
• Free cutting steel, hardened, blackened
• Stainless Steel 1.4305, nitrided
Body
• Free cutting steel, blackened
• Stainless steel 1.4305
Spring
• Stainless steel

Characteristic

Standard spring load: no marking
Reinforced spring load: marked with two lines
 
Standard spring load          Heavy spring load

Notes

Special types on request.
Spring plungers are specially tested for spring range and forces.

References

Thread lock on request, please refer to appendix - Technical Data -

Further products

• Spring Plungers, with pin and internal hexagon - INCH

Drawing

Order Information

DimensionsWSStrokeSpring load1)Operating temperature rangeWeightArt. No.
d1d2l sF1F2max.  
     ~~   
[mm][mm][mm][N][°C][g] 
free cutting steel, standard spring load
M 41.8122.01.54.512.52500.622030.0104
M 52.4142.52.05.013.02501.222030.0105
M 62.7153.02.06.017.02501.822030.0106
M 83.8184.02.016.033.02504.122030.0108
M104.5235.02.519.042.02508.422030.0110
M126.2266.03.522.057.025013.022030.0112
M168.5338.04.538.078.025032.022030.0116
M2010.04310.06.539.081.025068.022030.0120
M2413.04812.08.072.0155.0250106.022030.0124
free cutting steel, heavy spring load
M 62.7153.02.011.025.02501.922030.0146
M 83.8184.02.023.059.02504.122030.0148
M104.5235.02.520.054.02508.422030.0150
M126.2266.03.538.096.025013.022030.0152
M168.5338.04.550.0100.025032.022030.0156
M2010.04310.06.552.0133.025068.022030.0160
M2413.04812.08.091.0223.0250106.022030.0164
stainless steel, standard spring load
M 41.8122.01.54.512.52500.622030.0304
M 52.4142.52.05.013.02501.222030.0305
M 62.7153.02.06.017.02501.922030.0306
M 83.8184.02.016.033.02504.222030.0308
M104.5235.02.519.042.02508.422030.0310
M126.2266.03.522.057.025013.022030.0312
M168.5338.04.538.078.025032.022030.0316
M2010.04310.06.539.081.025068.022030.0320
M2413.04812.08.072.0155.0250104.022030.0324
stainless steel, heavy spring load
M 62.7153.02.011.025.02501.922030.0346
M 83.8184.02.023.059.02504.222030.0348
M104.5235.02.520.054.02508.422030.0350
M126.2266.03.538.096.025013.022030.0352
M168.5338.04.550.0100.025032.022030.0356
M2010.04310.06.552.0133.025068.022030.0360
M2413.04812.08.091.0223.0250108.022030.0364
1) statistical average value

Application Example

Part Number
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPin Material Body Material d1
(mm)
Stroke S
(mm)
Tip Surface Treatment Tip Heat Treatment d1
(mm)
d2
(mm)
l
(mm)
F1
(N)
F2
(N)
WS
(mm)

Loading...

Basic information

Mounting Method Screw-In Loosening Prevention No Wrench Hole Shape Hex
Main Body Surface Treatment No Temperature max.(°C) 250 Spring Stainless steel
Version Pin Montage internal hexagon Conflict Minerals free yes
REACH compliant yes

Tech Support