To be used for locating or for applying pressure, as a detent or for ejection.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22050.0312
Part Number |
---|
22050.0312 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Pin Material | Body Material | Stroke S (mm) | Main Body Surface Treatment | Tip Surface Treatment | Tip Heat Treatment | d1 (mm) | d2 (mm) | l (mm) | F1 (N) | F2 (N) | n (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.16 € | Available |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 3.5 | Triiron Film | Triiron Film | Hardening | M12 | 6.2 | 22 | ~ 38 | ~ 96 | 2 |
Loading...
Mounting Method | Screw-In | Loosening Prevention | No | Wrench Hole Shape | Minus |
---|---|---|---|---|---|
Temperature max.(°C) | 250 | Spring | Stainless steel | Version | Pin |
Montage | slot | Conflict Minerals free | yes | REACH compliant | yes |
This page is Spring Plungers, with pin and slot, part number 22050.0312.
You can find the detail information about specifications and dimensions on part number 22050.0312.
Part Number |
---|
22050.0108 |
22050.0110 |
22050.0112 |
22050.0316 |
22050.0320 |
22050.0324 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Pin Material | Body Material | Stroke S (mm) | Main Body Surface Treatment | Tip Surface Treatment | Tip Heat Treatment | d1 (mm) | d2 (mm) | l (mm) | F1 (N) | F2 (N) | n (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.05 € | Available |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 2 | Triiron Film | Triiron Film | Hardening | M8 | 3.8 | 16 | ~ 16 | ~ 33 | 1.2 | |
1.19 € | Available |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 2.5 | Triiron Film | Triiron Film | Hardening | M10 | 4.5 | 19 | ~ 19 | ~ 42 | 1.5 | |
1.80 € | Available |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 3.5 | Triiron Film | Triiron Film | Hardening | M12 | 6.2 | 22 | ~ 22 | ~ 57 | 2 | |
3.19 € | Available |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 4.5 | Triiron Film | Triiron Film | Hardening | M16 | 8.5 | 24 | ~ 50 | ~ 100 | 2 | |
5.37 € | Available |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 6.5 | Triiron Film | Triiron Film | Hardening | M20 | 10 | 30 | ~ 52 | ~ 133 | 2.5 | |
8.36 € | Available |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 8 | Triiron Film | Triiron Film | Hardening | M24 | 13 | 34 | ~ 91 | ~ 223 | 3 |
HALDER
Standard Price : 1.56 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.