• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Spring Plungers, with pin and slot (Part Numbers - CAD Download)

Spring Plungers, with pin and slot
To be used for locating or for applying pressure, as a detent or for ejection.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Spring Plungers • with pin and slot, EH 22050.

Product Description

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

Material

Pin
• Free cutting steel, hardened, blackened
• Stainless Steel 1.4305, nitrided
Body
• Free cutting steel, blackened
• Stainless steel 1.4305
Spring
• Stainless steel

Characteristic

Standard spring load: no marking
Reinforced spring load: marked with two lines
 
Standard spring load     Heavy spring load

Notes

Special types on request.
Spring plungers are specially tested for spring range and forces.

References

Thread lock on request, please refer to appendix - Technical Data -

Further products

• Spring Plungers, with pin and slot - INCH

Drawing

Order Information

DimensionsStrokeSpring load1)Operating temperature rangeWeightArt. No.
d1d2lnsF1F2max.  
     ~~   
[mm][mm][N][°C][g] 
free cutting steel, standard spring load
M 41.890.61.54.512.52500.422050.0104
M 52.4120.82.05.013.02501.122050.0105
M 62.7141.02.06.017.02501.822050.0106
M 83.8161.22.016.033.02503.722050.0108
M104.5191.52.519.042.02507.022050.0110
M126.2222.03.522.057.025011.022050.0112
M168.5242.04.538.078.025022.022050.0116
M2010.0302.56.539.081.025045.022050.0120
M2413.0343.08.072.0155.025072.022050.0124
free cutting steel, heavy spring load
M 62.7141.02.011.025.02501.822050.0306
M 83.8161.22.023.059.02503.822050.0308
M104.5191.52.520.054.02507.022050.0310
M126.2222.03.538.096.025011.022050.0312
M168.5242.04.550.0100.025022.022050.0316
M2010.0302.56.552.0133.025046.022050.0320
M2413.0343.08.091.0223.025073.022050.0324
stainless steel, standard spring load
M 41.890.61.54.512.52500.422050.0504
M 52.4120.82.05.013.02501.122050.0505
M 62.7141.02.06.017.02501.822050.0506
M 83.8161.22.016.033.02503.822050.0508
M104.5191.52.519.042.02507.022050.0510
M126.2222.03.522.057.025011.022050.0512
M168.5242.04.538.078.025022.022050.0516
M2010.0302.56.539.081.025046.022050.0520
M2413.0343.08.072.0155.025073.022050.0524
stainless steel, heavy spring load
M 62.7141.02.011.025.02501.822050.0706
M 83.8161.22.023.059.02503.822050.0708
M104.5191.52.520.054.02507.022050.0710
M126.2222.03.538.096.025011.022050.0712
M168.5242.04.550.0100.025023.022050.0716
M2010.0302.56.552.0133.025046.022050.0720
M2413.0343.08.091.0223.025074.022050.0724
1) statistical average value

Application Example

Part Number
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPin Material Body Material d1
(mm)
Stroke S
(mm)
Main Body Surface Treatment Tip Surface Treatment Tip Heat Treatment d1
(mm)
d2
(mm)
l
(mm)
F1
(N)
F2
(N)
n
(mm)

Loading...

Basic information

Mounting Method Screw-In Loosening Prevention No Wrench Hole Shape Minus
Temperature max.(°C) 250 Spring Stainless steel Version Pin
Montage slot Conflict Minerals free yes REACH compliant yes

Tech Support