To be used for locating or for applying pressure, as a detent or for ejection.By means of the seal, liquid cannot penetrate into the spring plunger.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22060.0156
Part Number |
---|
22060.0156 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Pin Material | Body Material | Stroke S (mm) | Main Body Surface Treatment | Tip Surface Treatment | Tip Heat Treatment | d1 (mm) | d2 (mm) | l (mm) | F1 (N) | F2 (N) | WS (mm) | n (mm) | t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.73 € | Available |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 5 | Triiron Film | Triiron Film | Hardening | M16 | 7.5 | 40 | ~ 44 | ~ 113 | 5 | 3.2 | 2.5 |
Loading...
Mounting Method | Screw-In | Loosening Prevention | No | Wrench Hole Shape | Hex |
---|---|---|---|---|---|
Temperature min.(°C) | -30 | Temperature max.(°C) | 80 | Spring | Stainless steel |
Version | Pin | Montage | internal hexagon | Seal | NBR |
Conflict Minerals free | yes | REACH compliant | yes |
This page is Spring Plungers, with internal hexagon and seal/free cutting steel, part number 22060.0156.
You can find the detail information about specifications and dimensions on part number 22060.0156.
Part Number |
---|
22060.0056 |
22060.0148 |
22060.0150 |
22060.0448 |
22060.0450 |
22060.0452 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Pin Material | Body Material | Stroke S (mm) | Main Body Surface Treatment | Tip Surface Treatment | Tip Heat Treatment | d1 (mm) | d2 (mm) | l (mm) | F1 (N) | F2 (N) | WS (mm) | n (mm) | t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.01 € | Available |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 5 | Triiron Film | Triiron Film | Hardening | M16 | 7.5 | 40 | ~ 36 | ~ 58 | 5 | 3.2 | 2.5 | |
3.81 € | Available |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 3 | Triiron Film | Triiron Film | Hardening | M8 | 3.8 | 26 | ~ 17 | ~ 39 | 2.5 | 1.5 | 1.4 | |
4.31 € | Available |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 3.5 | Triiron Film | Triiron Film | Hardening | M10 | 4 | 28 | ~ 22 | ~ 43 | 3 | 1.5 | 1.4 | |
6.66 € | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | 3 | No | No | No | M8 | 3.8 | 26 | ~ 9 | ~ 24 | 2.5 | 1.5 | 1.4 | |
7.37 € | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | 3.5 | No | No | No | M10 | 4 | 28 | ~ 15 | ~ 30 | 3 | 1.5 | 1.4 | |
9.90 € | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | 4 | No | No | No | M12 | 6 | 35 | ~ 24 | ~ 50 | 4 | 2.7 | 2 |
HALDER
Standard Price : 1.56 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.