To be used for locating or for applying pressure, as a detent or for ejection.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22080.0805
Part Number |
---|
22080.0805 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Pin Material | Stroke S (mm) | Tip Surface Treatment | Tip Heat Treatment | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | F1 (N) | F2 (N) | Location hole (mm) | Ball |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.72 € | Available |
Same day
Stock | 10 | Resin | 1 | - | - | 5 | 4 | 5.6 | 5 | 6 | ~ 1 | ~ 6 | ~ 9.4 | 5 | Thermoplastic POM |
Loading...
Body Material | Resin | Mounting Method | Press Fitting | Temperature min.(°C) | -30 |
---|---|---|---|---|---|
Temperature max.(°C) | 50 | Spring | Stainless steel | Version | Ball |
Montage | press in | Conflict Minerals free | yes | REACH compliant | yes |
This page is Spring Plungers, smooth, with collar and ball, self-clamping, part number 22080.0805.
You can find the detail information about specifications and dimensions on part number 22080.0805.
Part Number |
---|
22080.0708 |
22080.0710 |
22080.0804 |
22080.0806 |
22080.0808 |
22080.0810 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Pin Material | Stroke S (mm) | Tip Surface Treatment | Tip Heat Treatment | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | F1 (N) | F2 (N) | Location hole (mm) | Ball |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.69 € | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel | 1.90 | No | Hardening | 8 | 6.5 | 8.5 | 8 | 9 | ~ 1 | ~ 10 | ~ 20.4 | 8 | Stainless steel | |
1.16 € | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel | 2.40 | No | Hardening | 10 | 8 | 11 | 10 | 13.5 | ~ 1.5 | ~ 11.9 | ~ 22.3 | 10 | Stainless steel | |
0.67 € | Available |
Same day
Stock | 10 | Resin | 0.80 | - | - | 4 | 3 | 4.6 | 4 | 5 | ~ 1 | ~ 3 | ~ 6.5 | 4 | Thermoplastic POM | |
0.74 € | Available |
Same day
Stock | 10 | Resin | 1.6 | - | - | 6 | 5 | 6.5 | 6 | 7 | ~ 1 | ~ 6.2 | ~ 12.6 | 6 | Thermoplastic POM | |
0.83 € | Available |
Same day
Stock | 10 | Resin | 1.90 | - | - | 8 | 6.5 | 8.5 | 8 | 9 | ~ 1 | ~ 10 | ~ 20.4 | 8 | Thermoplastic POM | |
1.31 € | Available |
Same day
Stock | 10 | Resin | 2.40 | - | - | 10 | 8 | 11 | 10 | 13.5 | ~ 1.5 | ~ 11.9 | ~ 22.3 | 10 | Thermoplastic POM |
HALDER
Standard Price : 1.56 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.