We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Spring Plungers, smooth, with collar and ball, self-clamping (Part Numbers)

Spring Plungers, smooth, with collar and ball, self-clamping
  • Volume Discount

To be used for locating or for applying pressure, as a detent or for ejection.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22080.0806

 

Example

Part Number
22080.0806
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSPin Material Stroke S
(mm)
Tip Surface Treatment Tip Heat Treatment d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
F1
(N)
F2
(N)
Location hole
(mm)
Ball

0.74 €

Available Same day

Stock

10Resin1.6--656.567~ 1~ 6.2~ 12.66Thermoplastic POM

Loading...

  1. 1

Basic information

Body Material Resin Mounting Method Press Fitting Temperature min.(°C) -30
Temperature max.(°C) 50 Spring Stainless steel Version Ball
Montage press in Conflict Minerals free yes REACH compliant yes

This page is Spring Plungers, smooth, with collar and ball, self-clamping, part number 22080.0806.
You can find the detail information about specifications and dimensions on part number 22080.0806.

Variation of this product

Part Number
22080.0706
22080.0708
22080.0710
22080.0804
22080.0808
22080.0810
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSPin Material Stroke S
(mm)
Tip Surface Treatment Tip Heat Treatment d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
F1
(N)
F2
(N)
Location hole
(mm)
Ball

0.62 €

Available Same day

Stock

10[Stainless Steel] Stainless Steel1.6NoHardening656.567~ 1~ 6.2~ 12.66Stainless steel

0.69 €

Available Same day

Stock

10[Stainless Steel] Stainless Steel1.90NoHardening86.58.589~ 1~ 10~ 20.48Stainless steel

1.16 €

Available Same day

Stock

10[Stainless Steel] Stainless Steel2.40NoHardening108111013.5~ 1.5~ 11.9~ 22.310Stainless steel

0.67 €

Available Same day

Stock

10Resin0.80--434.645~ 1~ 3~ 6.54Thermoplastic POM

0.83 €

Available Same day

Stock

10Resin1.90--86.58.589~ 1~ 10~ 20.48Thermoplastic POM

1.31 €

Available Same day

Stock

10Resin2.40--108111013.5~ 1.5~ 11.9~ 22.310Thermoplastic POM

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support