Spring Plungers, smooth, with collar and ball, self-clamping (Part Numbers - CAD Download)

Spring Plungers, smooth, with collar and ball, self-clamping

Product Details:

Manufacturer part number: 22080.0808

Brand: HALDER

Price: 0.98

Delivery time: 2 Days


Technical Data:

Pin Material: Resin

Stroke S: 1.90 mm

Tip Surface Treatment: -

Tip Heat Treatment: -

d1: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22080.0808

Spring Plungers • smooth, with collar and ball, self-clamping, EH 22080.

Product Description

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.
Due to expanding fit of the body, the spring plungers can accommodate variation of up to 0.2 mm in the locating bore. A less precise locating hole means lower machining costs.

Material

Body
• Thermoplastic POM, black
Ball
• Stainless steel, hardened
• Thermoplastic POM, white
Spring
• Stainless steel

Assembly

Thanks to the flexible design of the body, a direct manual mounting and a secure overhead installation is possible.

Notes

Special types on request.
Spring plungers are specially tested for spring range and forces.

References

Calculation of indexing resistance, please refer to appendix - Technical Data -

Further products

• Spring Plungers, smooth, with collar and ball
• Spring Plungers, smooth, with collar and ball, self-clamping – INCH

Drawing

Order Information

DimensionsStrokeSpring load1)Operating temperature rangeLocation holeWeightArt. No.
d1d2d3l1l2sF1F2min.max.D1  
+0.1  ±0.2~ ~~  +0.2  
[mm][mm][N][°C][mm][g] 
Thermoplastic body, stainless steel ball
43.04.65.01.00.83.06.5-305040.222080.0704
54.05.66.01.01.06.09.4-305050.422080.0705
65.06.57.01.01.66.212.6-305060.722080.0706
86.58.59.01.01.910.020.4-305081.522080.0708
108.011.013.51.52.411.922.3-3050103.122080.0710
Body and ball from thermoplastic
43.04.65.01.00.83.06.5-305040.122080.0804
54.05.66.01.01.06.09.4-305050.122080.0805
65.06.57.01.01.66.212.6-305060.222080.0806
86.58.59.01.01.910.020.4-305080.522080.0808
108.011.013.51.52.411.922.3-3050101.422080.0810
1) statistical average value

Application Example

Part Number
22080.0808
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPin Material Stroke S
(mm)
Tip Surface Treatment Tip Heat Treatment d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
F1
(N)
F2
(N)
Location hole
(mm)
Ball

0.98 €

1 2 Days 10Resin1.90--86.58.589~ 1~ 10~ 20.48Thermoplastic POM

Loading...

  1. 1

Basic information

Body Material Resin Mounting Method Press Fitting Temperature min.(°C) -30
Temperature max.(°C) 50 Spring Stainless steel Version Ball
Montage press in Conflict Minerals free yes REACH compliant yes

This page is Spring Plungers, smooth, with collar and ball, self-clamping, part number 22080.0808.
You can find the detail information about specifications and dimensions on part number 22080.0808.

Variation of this product

Part Number
22080.0705
22080.0706
22080.0708
22080.0710
22080.0804
22080.0810
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSPin Material Stroke S
(mm)
Tip Surface Treatment Tip Heat Treatment d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
F1
(N)
F2
(N)
Location hole
(mm)
Ball

0.72 €

1 Same day

Stock

10[Stainless Steel] Stainless Steel1NoHardening545.656~ 1~ 6~ 9.45Stainless steel

0.74 €

1 Same day

Stock

10[Stainless Steel] Stainless Steel1.6NoHardening656.567~ 1~ 6.2~ 12.66Stainless steel

0.84 €

1 2 Days 10[Stainless Steel] Stainless Steel1.90NoHardening86.58.589~ 1~ 10~ 20.48Stainless steel

1.38 €

1 2 Days 10[Stainless Steel] Stainless Steel2.40NoHardening108111013.5~ 1.5~ 11.9~ 22.310Stainless steel

0.81 €

1 2 Days 10Resin0.8--434.645~ 1~ 3~ 6.54Thermoplastic POM

1.54 €

1 2 Days 10Resin2.40--108111013.5~ 1.5~ 11.9~ 22.310Thermoplastic POM

Tech Support