Spring Plungers, with pin and internal hexagon - INCH (Part Numbers - CAD Download)

Spring Plungers, with pin and internal hexagon - INCH
To be used for positioning, indexing, locking, latching as well as ejecting.
To be used for locating or for applying pressure, as a detent or for ejection.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPin Material Body Material Stroke S
(mm)
Main Body Surface Treatment Tip Surface Treatment Tip Heat Treatment d1
(mm)
d2
(mm)
l
(mm)
F1
(N)
F2
(N)
WS
(mm)
Temperature max.
(°C)
Thread Thread Lock

Loading...

Basic information

Mounting Method Screw-In Loosening Prevention No Wrench Hole Shape Hex
Temperature min.(°C) -22 Spring Stainless steel Version Pin
Montage internal hexagon Conflict Minerals free yes REACH compliant yes

Tech Support