Clamps, DIN 6314 flat (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23140.0007
23140.0009
23140.0011
23140.0014
23140.0015
23140.0018
23140.0019
23140.0022
23140.0023
23140.0026
23140.0027
23140.0034
23140.0035
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSa
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
e1
(mm)
e2
(mm)
l
(mm)
For screw

6.84 €

1 Same day

Stock

10106.6208102050M6

8.24 €

1 Same day

Stock

101292510132260M8

9.97 €

1 Same day

Stock

1015113012153080M10

12.01 €

1 Same day

Stock

10201440142140100M12

13.97 €

1 Same day

Stock

10201440142150125M12

17.29 €

1 2 Days 10251850182645125M16

22.74 €

1 2 Days 10251850182665160M16

32.42 €

1 2 Days 10302260223060160M20

39.49 €

1 2 Days 10302260223080200M20

46.35 €

1 2 Days 10302670263580200M24

65.95 €

1 2 Days 103026702635105250M24

128.52 €

1 3 Days 104033803445100250M30

194.18 €

1 3 Days 105033803445130315M30

Loading...

  1. 1

Basic information

Material Heat Treatment Steel Type Main Body Type Hold Down Type
Arm Length Type Standard Conflict Minerals free yes REACH compliant yes

Tech Support